(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chain Block Mighty M3 Type Rated Load 0.5–5 t

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 14,486.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB005 SALE
CB010 SALE
CB015 SALE
CB020 SALE
CB025 SALE
CB030 SALE
CB050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Load Chain
(m)
Manual chain hoist
(m)
Minimum Distance Between Hooks
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,486.79

฿ 10,712.98

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 0.5 2.5 2.5 2.5 285 176-0602 10000 1 unit

฿ 15,147.00

฿ 12,738.63

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 1 2.5 2.5 2.5 295 176-0611 11500 1 unit

฿ 20,077.00

฿ 16,878.73

MANUAL CHAIN HOISTS 1 Piece(s) 12 Day(s) 1.6 2.5 2.5 2.5 350 176-0629 14500 1 unit

฿ 21,826.67

฿ 19,578.52

MANUAL CHAIN HOISTS 1 Piece(s) 12 Day(s) 2 3 3.0 3.0 375 176-0637 20000 1 unit

฿ 28,999.00

฿ 23,045.51

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 2.5 3 3.0 3.0 420 457-9461 27000 1 unit

฿ 33,464.86

฿ 26,015.58

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 3.2 3 3.0 3.0 510 221-1564 24000 1 unit

฿ 49,052.07

฿ 37,358.06

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 5 3 3.0 3.5 600 221-1572 41000 1 unit

Basic Specifications

  • Product Type
    Manual chain block
  • Material (load chain)
    Special Alloy Steel
  • Features
    Has high mechanical efficiency and demonstrates excellent workability with minimum manual force.
  • Amount Of Content
    1 unit

Product Description

Chain Block Mighty M3 Type Rated Load 0.5–5 t.
[Features]
· A high-class load chain with a breaking strength of 1000 N/mm2 (100 kgf/mm2) is key to reliable and safe operation
· Operating temperature range: -40ºC to +60ºC
· Operating humidity range: Use the hoist at under 100%RH/ This product cannot be used in water
· Rated Load (W.L.L.)(t): 0.5- 5
· Standard Lift (m): 2.5-3.0
· Hand Chain Folded Length(m): 2.5-3.5

Part Number
CB005 SALE
CB010 SALE
CB015 SALE
CB020 SALE
CB025 SALE
CB030 SALE
CB050 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Load Chain
(m)
Manual chain hoist
(m)
Minimum Distance Between Hooks
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,486.79

฿ 10,712.98

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 0.5 2.5 2.5 2.5 285 176-0602 10000 1 unit

฿ 15,147.00

฿ 12,738.63

MANUAL CHAIN HOISTS 1 Piece(s) 1 Day(s) 1 2.5 2.5 2.5 295 176-0611 11500 1 unit

฿ 20,077.00

฿ 16,878.73

MANUAL CHAIN HOISTS 1 Piece(s) 12 Day(s) 1.6 2.5 2.5 2.5 350 176-0629 14500 1 unit

฿ 21,826.67

฿ 19,578.52

MANUAL CHAIN HOISTS 1 Piece(s) 12 Day(s) 2 3 3.0 3.0 375 176-0637 20000 1 unit

฿ 28,999.00

฿ 23,045.51

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 2.5 3 3.0 3.0 420 457-9461 27000 1 unit

฿ 33,464.86

฿ 26,015.58

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 3.2 3 3.0 3.0 510 221-1564 24000 1 unit

฿ 49,052.07

฿ 37,358.06

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 5 3 3.0 3.5 600 221-1572 41000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By high mechanical efficiency, demonstrates excellent usability with minimum manual force.
●World's highest level load chain(breaking stress 1000N/mm2 or more) and outstanding brake performance.

Materials

●Load Chain: Special Alloy Steel