(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VP Type Chain Block (VP5-05)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VP5-05
VP5-10
VP5-15
VP5-20 SALE
VP5-30 SALE
VP5-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Load Chain
(m)
Hand Chain
(m)
Minimum Distance between Hooks
(mm)
Trust Cord Mass
(g)
Amount Of Content

฿ 7,508.00

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 0.5 2.5 2.5 2.5 285 464-1981 8300 1 unit

฿ 8,580.00

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 1 2.5 2.5 2.5 315 464-1990 11300 1 unit

฿ 11,041.00

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 1.5 2.5 2.5 2.5 340 464-2007 13500 1 unit

฿ 14,224.00

฿ 13,084.66

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 2 3 3.0 3.0 380 464-2015 21000 1 unit

฿ 18,376.00

฿ 16,904.08

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 3 3 3.0 3.0 475 464-2023 22000 1 unit

฿ 30,051.00

฿ 27,646.92

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 5 3 3.0 3.0 600 464-2031 40000 1 unit

Basic Specifications

  • Product Model
    Manual Chain Block
  • Material (Load Chain)
    Special Alloy Steel
  • Features
    Hook includes cob for safety without slipping off. A chain guide is included with the hand cart cover for a maximum 45° angled pull. Strength cured load chain used.
  • Amount Of Content
    1 unit

Product Description

A chain block that uses a strongly quenched load chain.
[Features]
·Since the hook has a bump, it is safe and does not slip off.
·Since the handcart cover has a chain guide, it can be operated at an angle of up to 45°.

Part Number
VP5-05
VP5-10
VP5-15
VP5-20 SALE
VP5-30 SALE
VP5-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Load Chain
(m)
Hand Chain
(m)
Minimum Distance between Hooks
(mm)
Trust Cord Mass
(g)
Amount Of Content

฿ 7,508.00

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 0.5 2.5 2.5 2.5 285 464-1981 8300 1 unit

฿ 8,580.00

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 1 2.5 2.5 2.5 315 464-1990 11300 1 unit

฿ 11,041.00

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 1.5 2.5 2.5 2.5 340 464-2007 13500 1 unit

฿ 14,224.00

฿ 13,084.66

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 2 3 3.0 3.0 380 464-2015 21000 1 unit

฿ 18,376.00

฿ 16,904.08

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 3 3 3.0 3.0 475 464-2023 22000 1 unit

฿ 30,051.00

฿ 27,646.92

MANUAL CHAIN HOISTS 1 Piece(s) 40 Day(s) 5 3 3.0 3.0 600 464-2031 40000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the hook has a bump, it is safe without slipping and coming off.
●Since the chain guide is attached to the handrail cover, it can be operated from an angle of up to 45°.
●Powerful quenching load chain is used.

Materials

●Load Chain: Special Alloy Steel