(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto-Idling Type Lever Hoist

Auto-Idling Type Lever Hoist

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,466.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TLH-050
TLH-080
TLH-160 SALE
TLH-320 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Lever Length
(mm)
Minimum Distance Between Hooks
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,466.00

LEVER HOISTS 1 Piece(s) 1 Day(s) 0.5 267 260 286-8661 3500 1 unit

฿ 8,682.00

LEVER HOISTS 1 Piece(s) 1 Day(s) 0.8 256 295 286-8679 6000 1 unit

฿ 12,103.00

฿ 8,352.28

LEVER HOISTS 1 Piece(s) Same day 1.6 368 350 286-8695 9800 1 unit

฿ 17,879.00

฿ 16,448.68

LEVER HOISTS 1 Piece(s) 12 Day(s) 3.2 368 425 286-8709 16600 1 unit

Basic Specifications

  • Product Type
    Lever hoist
  • Standard lifting height(m)
    1.5
  • Material of Body
    Made of steel plate
  • Load Chain Material
    Special alloy steel (specially quenched non-acidic plating finish)
  • Features
    A lever hoist that can idle without an idling operation. During switching when there is no load, the lever goes into automatic idling simply by being put into the central (N) position, enabling the length of the right side and left side of the chain to be adjusted.
  • Amount Of Content
    1 unit

Product Description

A lever hoist that can idle without an idling operation.
[Features]
· During switching when there is no load, the lever goes into automatic idling simply by being put into the central (N) position, enabling the length of the right and left side of the chain to be adjusted.
· Rolls up/down by the reciprocating motion of the grip.
· Body: Steel plate.
· Slowed chain: Special alloy steel (specially quenched non-acidic plating finish).

Part Number
TLH-050
TLH-080
TLH-160 SALE
TLH-320 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Lever Length
(mm)
Minimum Distance Between Hooks
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,466.00

LEVER HOISTS 1 Piece(s) 1 Day(s) 0.5 267 260 286-8661 3500 1 unit

฿ 8,682.00

LEVER HOISTS 1 Piece(s) 1 Day(s) 0.8 256 295 286-8679 6000 1 unit

฿ 12,103.00

฿ 8,352.28

LEVER HOISTS 1 Piece(s) Same day 1.6 368 350 286-8695 9800 1 unit

฿ 17,879.00

฿ 16,448.68

LEVER HOISTS 1 Piece(s) 12 Day(s) 3.2 368 425 286-8709 16600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lever hoist capable of idling without idling operation.
●By setting the switching lever to the center position(N) at no load, it is automatically idle and the length of the right side and the left side of the chain can be adjusted.

Specification

●SPQ(piece):1

Materials

●Main Body: Made of Steel Plate
●Load Chain: Special Alloy Steel(special quenching plating finishing)