(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KITO Lever Block Model LX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,388.61 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LX003
LX005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Lever Length
(mm)
Minimum Distance Between Hooks
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,388.61

LEVERHOISTS 1 Piece(s) Same day 0.25 ~ 1.6 1 150 205 242-5785 1600 1 unit

฿ 7,983.97

LEVERHOISTS 1 Piece(s) Same day 0.5 1.2 180 246 242-5793 2600 1 unit

Basic Specifications

  • Product Type
    Lever hoist
  • Material of Body
    Aluminum Alloy Steel
  • Load Chain Material
    Nickel plated special alloy steel
  • Features
    High-level nickel-plated chain with breaking stress of 1,000 N/mm2 has been used. In addition to being strong, it is anti-erosive and abrasion resistant. An unhooking prevention hooked latch securely fixes the hooked latch to the hook, and it features tough resistance against distortion and damage. The lifting height can be quickly adjusted as per the job using Kito's original idling device.
  • Amount Of Content
    1 unit

Product Description

A pocket-sized lever hoist with a responsive load tightening feel.
[Features]
·It's pocket-sized, ultra-compact, and lightweight, so it's not only easy to carry around, but it's also useful when working at heights or in confined spaces.
·A nickel-plated chain with a high level of breaking stress (1,000 N/mm2) is used to provide toughness, corrosion resistance, and wear resistance.
·The tip-supported hook latch structure securely fixes the hook latch to the hook, demonstrating strong resistance to deformation and damage.
·The one-stage speed reduction structure makes it easy to pull the load and realizes a responsive load tightening feeling.
[Applications]
·Ideal for work at height or in narrow spaces, pulling loads from horizontal or diagonal directions, lifting them, or tightening loads.
·It can be used for various tasks such as fixing light loads, tightening loads, and aligning positions.

Part Number
LX003
LX005
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Standard lifting height
(m)
Lever Length
(mm)
Minimum Distance Between Hooks
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,388.61

LEVERHOISTS 1 Piece(s) Same day 0.25 ~ 1.6 1 150 205 242-5785 1600 1 unit

฿ 7,983.97

LEVERHOISTS 1 Piece(s) Same day 0.5 1.2 180 246 242-5793 2600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Nickel plate chain of high level breaking stress(1000N/mm2) is adopted.
●With the tip support type hook clutch structure, the hook clutch can be securely fixed to the hook, and demonstrates strong resistance against deformation and damage.

Materials

●Main Body: Aluminum Alloy Steel
●Load Chain: Special Alloy Steel for Nickel Plate