(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Baby Hoist (BH-N320)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BH-N320 SALE
BH-N330
BH-N420 SALE
BH-N430 SALE
BH-N720 SALE
BH-N730 SALE
BH-N740 SALE
BH-N815 SALE
BH-N820 SALE
BH-N830 SALE
BH-N930 SALE
BH-N950 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Hoisting Speed
(m/min)
Hoisting Motor Capacity
(KW)
JAN Code Trust Cord Power Mass
(g)
Amount Of Content

฿ 45,437.24

฿ 44,137.73

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.06 20 30 0.3 - 107-2072 Single-Phase 100 V 8500 1 unit

฿ 46,476.55

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.05 30 30 0.3 - 165-4195 Single-Phase 100 V 8500 1 unit

฿ 97,351.00

฿ 83,965.24

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.16 20 50Hz:2.5-3/60Hz:9-11 50Hz:0.4/60Hz:0.4 4571337242518 761-7992 - 17 1 unit

฿ 91,130.56

฿ 73,487.68

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.13 30 50Hz:2.7-3.5/60Hz:10-13 50Hz:0.4/60Hz:0.4 4571337242525 761-8000 - 17 1 unit

฿ 90,444.82

฿ 72,916.61

ELECTRIC HOISTS 1 Piece(s) 19 Day(s) 0.13 20 50Hz:6-6.5/60Hz:18-23 50Hz:0.58/60Hz:0.58 4571337242556 761-8018 - 17 1 unit

฿ 92,159.16

฿ 74,344.79

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.11 30 50Hz:6.5-7.5/60Hz:19-27 50Hz:0.58/60Hz:0.58 4571337242563 761-8026 - 17 1 unit

฿ 93,873.49

฿ 75,765.29

ELECTRIC HOISTS 1 Piece(s) 19 Day(s) 0.1 40 50Hz:6.5-8/60Hz:20-30 50Hz:0.58/60Hz:0.58 4571337242570 761-8034 - 17 1 unit

฿ 99,700.11

฿ 80,617.51

ELECTRIC HOISTS 1 Piece(s) 19 Day(s) 0.25 15 50Hz:2.9-3.2/60Hz:9-11 50Hz:0.58/60Hz:0.58 4571337242617 761-8042 - 19 1 unit

฿ 100,725.90

฿ 81,467.11

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.23 20 50Hz:3-3.7/60Hz:9-12 50Hz:0.58/60Hz:0.58 4571337242624 761-8051 - 19 1 unit

฿ 102,435.54

฿ 82,890.84

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.18 30 50Hz:3.2-4.5/60Hz:10-14 50Hz:0.58/60Hz:0.58 4571337242631 761-8069 - 19 1 unit

฿ 107,374.19

฿ 86,876.46

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.2 30 50Hz:5-6/60Hz:15-21 50Hz:0.8/60Hz:0.8 4571337242679 761-8077 - 20 1 unit

฿ 115,655.19

฿ 93,148.69

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.1 50 50Hz:6-9/60Hz:17-26 50Hz:0.8/60Hz:0.8 4571337242686 761-8093 - 20 1 unit

Basic Specifications

  • Product Model
    Hoist
  • Power Cord(m)
    5m
  • Power(V)
    Single-Phase 100 V
  • Safety Device
    Max Limit Switch, Reverse Winding Prevention Limit Switch
  • Amount Of Content
    1 unit

Product Description

[Features]
· Automatically stops reverse winding, caused by wire slackness or slow winding, etc., at the same time it occurs.
· A clutch protects the reducer if a shock load is applied.
· The wire runout is kept constant by the guide sheave, reducing load swaying.

Part Number
BH-N320 SALE
BH-N330
BH-N420 SALE
BH-N430 SALE
BH-N720 SALE
BH-N730 SALE
BH-N740 SALE
BH-N815 SALE
BH-N820 SALE
BH-N830 SALE
BH-N930 SALE
BH-N950 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Rated Load
(t)
Standard Lifting Height
(m)
Hoisting Speed
(m/min)
Hoisting Motor Capacity
(KW)
JAN Code Trust Cord Power Mass
(g)
Amount Of Content

฿ 45,437.24

฿ 44,137.73

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.06 20 30 0.3 - 107-2072 Single-Phase 100 V 8500 1 unit

฿ 46,476.55

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.05 30 30 0.3 - 165-4195 Single-Phase 100 V 8500 1 unit

฿ 97,351.00

฿ 83,965.24

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.16 20 50Hz:2.5-3/60Hz:9-11 50Hz:0.4/60Hz:0.4 4571337242518 761-7992 - 17 1 unit

฿ 91,130.56

฿ 73,487.68

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.13 30 50Hz:2.7-3.5/60Hz:10-13 50Hz:0.4/60Hz:0.4 4571337242525 761-8000 - 17 1 unit

฿ 90,444.82

฿ 72,916.61

ELECTRIC HOISTS 1 Piece(s) 19 Day(s) 0.13 20 50Hz:6-6.5/60Hz:18-23 50Hz:0.58/60Hz:0.58 4571337242556 761-8018 - 17 1 unit

฿ 92,159.16

฿ 74,344.79

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.11 30 50Hz:6.5-7.5/60Hz:19-27 50Hz:0.58/60Hz:0.58 4571337242563 761-8026 - 17 1 unit

฿ 93,873.49

฿ 75,765.29

ELECTRIC HOISTS 1 Piece(s) 19 Day(s) 0.1 40 50Hz:6.5-8/60Hz:20-30 50Hz:0.58/60Hz:0.58 4571337242570 761-8034 - 17 1 unit

฿ 99,700.11

฿ 80,617.51

ELECTRIC HOISTS 1 Piece(s) 19 Day(s) 0.25 15 50Hz:2.9-3.2/60Hz:9-11 50Hz:0.58/60Hz:0.58 4571337242617 761-8042 - 19 1 unit

฿ 100,725.90

฿ 81,467.11

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.23 20 50Hz:3-3.7/60Hz:9-12 50Hz:0.58/60Hz:0.58 4571337242624 761-8051 - 19 1 unit

฿ 102,435.54

฿ 82,890.84

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.18 30 50Hz:3.2-4.5/60Hz:10-14 50Hz:0.58/60Hz:0.58 4571337242631 761-8069 - 19 1 unit

฿ 107,374.19

฿ 86,876.46

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.2 30 50Hz:5-6/60Hz:15-21 50Hz:0.8/60Hz:0.8 4571337242679 761-8077 - 20 1 unit

฿ 115,655.19

฿ 93,148.69

ELECTRIC HOISTS 1 Piece(s) 12 Day(s) 0.1 50 50Hz:6-9/60Hz:17-26 50Hz:0.8/60Hz:0.8 4571337242686 761-8093 - 20 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1