(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ZS100 |
ZS200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Standard Lifting Height (m) |
Hoisting Speed (m/min) |
Trust Cord | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,750.93 ฿ 24,482.04 |
ELECTRIC HOISTS | 1 Piece(s) | 10 Day(s) | 0.1 | 10 | 12 | 290-2320 | 14500 | 1 unit | ||
฿ 37,938.65 ฿ 31,477.70 |
ELECTRIC HOISTS | 1 Piece(s) | 10 Day(s) | 0.2 | 6 | 6 | 327-7461 | 16000 | 1 unit |
Simple electric hoist for lifting heavy objects by wire.
[Features]
· Uses an induction geared motor. No oil or carbon brush replacement required, unlike similar competitors' products.
· Low operating noise—usable in any location/situation.
· Utilizes a geared motor with brake. Available at a low price.
· Cartridge type wire replacement.
· Patents obtained in 8 countries: Japan, USA, UK, Germany, France, Italy, China and Taiwan.
[Applications]
· Lifting heavy objects.
· Unsuitable for severe continuous operation at construction sites, factories, etc., or moving the use location.
Part Number |
---|
ZS100 |
ZS200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Standard Lifting Height (m) |
Hoisting Speed (m/min) |
Trust Cord | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 29,750.93 ฿ 24,482.04 |
ELECTRIC HOISTS | 1 Piece(s) | 10 Day(s) | 0.1 | 10 | 12 | 290-2320 | 14500 | 1 unit | ||
฿ 37,938.65 ฿ 31,477.70 |
ELECTRIC HOISTS | 1 Piece(s) | 10 Day(s) | 0.2 | 6 | 6 | 327-7461 | 16000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?