(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EHW-60 |
EHW-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Hoisting Speed (m/min) |
Air Consumption Quantity (m3/min) |
Trusco Code | Mass (kg) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,882.00 ฿ 49,503.73 |
AIR HOISTS | 1 Piece(s) | 1 Day(s) | 0.06 | 18.5~26 | 0.88 | 107-4407 | 9.2 | 1 unit | ||
฿ 72,325.00 ฿ 62,380.31 |
AIR HOISTS | 1 Piece(s) | 12 Day(s) | 0.12 | 11.0~16 | 0.93 | 107-4415 | 9.4 | 1 unit |
[Features]
· Pushbutton operated, enabling simple speed control from high to very low speed.
· Safe operation due to built-in reverse‑winding prevention device.
· Usable also at chemical plants or places where there is a risk of explosion.
[Applications]
· For attaching/detaching and moving machining work.
· For mold work and tool centering.
Part Number |
---|
EHW-60 |
EHW-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Rated Load (t) |
Hoisting Speed (m/min) |
Air Consumption Quantity (m3/min) |
Trusco Code | Mass (kg) |
Contents |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,882.00 ฿ 49,503.73 |
AIR HOISTS | 1 Piece(s) | 1 Day(s) | 0.06 | 18.5~26 | 0.88 | 107-4407 | 9.2 | 1 unit | ||
฿ 72,325.00 ฿ 62,380.31 |
AIR HOISTS | 1 Piece(s) | 12 Day(s) | 0.12 | 11.0~16 | 0.93 | 107-4415 | 9.4 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?