(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alcrane Tripod

Alcrane Tripod

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ACS-3010VS

  • Product Model
    Parts for Hanging Hook
  • Rated Load(t)
    1
  • Height(m)
    2.04~2.88
  • Stride Width(m)
    1.52~2.05
  • Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
    48.6
  • Trusco Code
    464-2082
  • Mass(g)
    21000
  • Material
    Aluminum Alloy
  • Warning
    Please do not use an electric chain block.
  • Features
    It is easy to handle and transport due to its telescopic structure and compact design. It is optimal for buried piping or for moving and transporting building stones.
  • Amount Of Content
    1 unit
Part Number
ACS-3010VS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 57,143.00

฿ 38,548.67

TRIPODS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Parts for Hanging Hook
  • Rated Load(t)
    1
  • Height(m)
    2.04~2.88
  • Stride Width(m)
    1.52~2.05
  • Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
    48.6
  • Trusco Code
    464-2082
  • Mass(g)
    21000
  • Material
    Aluminum Alloy
  • Warning
    Please do not use an electric chain block.
  • Features
    It is easy to handle and transport due to its telescopic structure and compact design. It is optimal for buried piping or for moving and transporting building stones.
  • Amount Of Content
    1 unit

Product Description

A lightweight hanging tripod that is easy to install and move.
[Features]
·Maximum suspension load: 1 t
・ Space saving design that does not require bulky storage
・ Telescopic type
[Applications]
・ Strut length adjustment type that can be used on uneven or sloping terrain

Specifications of ACS-3010VS

  • Product Model
    Parts for Hanging Hook
  • Rated Load(t)
    1
  • Height(m)
    2.04~2.88
  • Stride Width(m)
    1.52~2.05
  • Adapted Beam Width / Pipe Diameter / Strut Diameter(mm)
    48.6
  • Trusco Code
    464-2082
  • Mass(g)
    21000
  • Material
    Aluminum Alloy
  • Warning
    Please do not use an electric chain block.
  • Features
    It is easy to handle and transport due to its telescopic structure and compact design. It is optimal for buried piping or for moving and transporting building stones.
  • Amount Of Content
    1 unit
Part Number
ACS-3010VS SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 57,143.00

฿ 38,548.67

TRIPODS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1