(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AHP-35 |
AHP-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capability (kN(t)) |
Stroke (mm) |
Frame Inside Dimension (mm) |
Depth (mm) |
Table Dynamic Width (mm) |
Pitch (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 217,000.00 ฿ 127,096.90 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 350(35) | 140 | 610 | 185 | 750 | 185 | 465-4358 | 250000 | 1 unit | ||
฿ 604,441.58 ฿ 354,565.43 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 600(60) | 150 | 1100 | 234 | 600 | 234 | 465-4366 | 800000 | 1 unit |
Part Number |
---|
AHP-35 |
AHP-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capability (kN(t)) |
Stroke (mm) |
Frame Inside Dimension (mm) |
Depth (mm) |
Table Dynamic Width (mm) |
Pitch (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 217,000.00 ฿ 127,096.90 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 350(35) | 140 | 610 | 185 | 750 | 185 | 465-4358 | 250000 | 1 unit | ||
฿ 604,441.58 ฿ 354,565.43 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 600(60) | 150 | 1100 | 234 | 600 | 234 | 465-4366 | 800000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?