(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gantry type corrective hydraulic press (manual operation)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 48,500.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MHP-5 SALE
MHP-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capability
(kN(t))
Stroke
(mm)
Frame Inside Dimension
(mm)
Depth
(mm)
Table Dynamic Width
(mm)
Pitch
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 48,500.00

฿ 41,826.40

HYDRAULIC PRESSING MACHINE 1 Piece(s) 40 Day(s) 50(5) 150 560 104 520 130 465-4587 78000 1 unit

฿ 78,671.01

฿ 52,615.17

HYDRAULIC PRESSING MACHINE 1 Piece(s) 40 Day(s) 150(15) 160 600 142 700 140 465-4536 150000 1 unit

Basic Specifications

  • Product Type
    Hydraulic press
  • Accessory
    Handle, V-Blocks
  • Features
    Can be used for a wide range of applications such as shaft bending modification, centering, or bearing attachment/detachment. For manual operation.
  • Amount Of Content
    1 unit

Product Description

Corrective hydraulic press suitable for attachment and removal of bearings, straightening after welding, bending of iron plates, etc.
[Features]
· Pump lever can be rotated by 90° .
· The return spring acts to return the ram after use.
· Struts on both sides are open to allow work with long objects.
· Can be used for a wide range of applications such as shaft bend correction, centering, pushing, bearing removal/refitting, etc.
· Manual type.
· The accessories include handle and V-block.
[Applications]
· Mainly used in car servicing factories for simple shape correction pressing such as press-fitting bushings or attaching/detaching bearings.
· Suitable for straightening after welding and bending of iron plates, etc.

Part Number
MHP-5 SALE
MHP-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capability
(kN(t))
Stroke
(mm)
Frame Inside Dimension
(mm)
Depth
(mm)
Table Dynamic Width
(mm)
Pitch
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 48,500.00

฿ 41,826.40

HYDRAULIC PRESSING MACHINE 1 Piece(s) 40 Day(s) 50(5) 150 560 104 520 130 465-4587 78000 1 unit

฿ 78,671.01

฿ 52,615.17

HYDRAULIC PRESSING MACHINE 1 Piece(s) 40 Day(s) 150(15) 160 600 142 700 140 465-4536 150000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1