(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TUW-1T |
TUW-2S |
TUW-2T |
TUW-3S |
TUW-3T |
TUW-5S |
TUW-5T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Width (mm) |
Overall Length (mm) |
Height (mm) |
Table dimensions (mm) |
Details Type | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,680.00 ฿ 21,785.60 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 1 | 198 | 231 | 60 | 115 | Low Flooring Type | 380-3376 | 5000 | 1 unit | ||
฿ 26,960.00 ฿ 24,803.20 |
ROLLERS | 1 Piece(s) | 1 Day(s) | 2 | 195 | 276 | 80 | 150 | Standard Type | 380-3341 | 11300 | 1 unit | ||
฿ 29,511.00 ฿ 20,796.40 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 2 | 191 | 258 | 66 | 150 | Low Flooring Type | 380-3384 | 6600 | 1 unit | ||
฿ 29,147.00 ฿ 26,815.24 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 3 | 195 | 310 | 105 | 150 | Standard Type | 380-3350 | 15200 | 1 unit | ||
฿ 31,696.00 ฿ 29,160.32 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 3 | 205 | 264 | 78 | 150 | Low Flooring Type | 380-3392 | 8700 | 1 unit | ||
฿ 39,347.00 ฿ 36,199.24 |
ROLLERS | 1 Piece(s) | 1 Day(s) | 5 | 285 | 355 | 128 | 190 | Standard Type | 380-3368 | 31100 | 1 unit | ||
฿ 36,432.00 ฿ 33,517.44 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 5 | 210 | 317 | 102 | 190 | Low Flooring Type | 380-3406 | 13800 | 1 unit |
A transportation roller cart that is used as a roller for movement and transport of heavy objects.
[Features]
· It is of high quality and now at a more affordable price.
· Double roller arrangement.
· Conforming operation handles are Masada made M-1000 units.
· Materials - main body: steel, roller fittings: urethane.
[Applications]
· Used as a roller for movement and transport of heavy objects.
Part Number |
---|
TUW-1T |
TUW-2S |
TUW-2T |
TUW-3S |
TUW-3T |
TUW-5S |
TUW-5T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Width (mm) |
Overall Length (mm) |
Height (mm) |
Table dimensions (mm) |
Details Type | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,680.00 ฿ 21,785.60 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 1 | 198 | 231 | 60 | 115 | Low Flooring Type | 380-3376 | 5000 | 1 unit | ||
฿ 26,960.00 ฿ 24,803.20 |
ROLLERS | 1 Piece(s) | 1 Day(s) | 2 | 195 | 276 | 80 | 150 | Standard Type | 380-3341 | 11300 | 1 unit | ||
฿ 29,511.00 ฿ 20,796.40 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 2 | 191 | 258 | 66 | 150 | Low Flooring Type | 380-3384 | 6600 | 1 unit | ||
฿ 29,147.00 ฿ 26,815.24 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 3 | 195 | 310 | 105 | 150 | Standard Type | 380-3350 | 15200 | 1 unit | ||
฿ 31,696.00 ฿ 29,160.32 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 3 | 205 | 264 | 78 | 150 | Low Flooring Type | 380-3392 | 8700 | 1 unit | ||
฿ 39,347.00 ฿ 36,199.24 |
ROLLERS | 1 Piece(s) | 1 Day(s) | 5 | 285 | 355 | 128 | 190 | Standard Type | 380-3368 | 31100 | 1 unit | ||
฿ 36,432.00 ฿ 33,517.44 |
ROLLERS | 1 Piece(s) | 12 Day(s) | 5 | 210 | 317 | 102 | 190 | Low Flooring Type | 380-3406 | 13800 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?