(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tirroller (WS-5U)

Tirroller (WS-5U)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WB-2UA
WB-3UA
WB-5UA SALE
WS-5U SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Type Details Trusco Code Mass
(g)
Specifications Features Amount Of Content

฿ 35,763.32

ROLLERS 1 Piece(s) 40 Day(s) 2 214 330 94 150 Urethane Bogie Type 457-8171 14000 Uneven road surface type Smooth and stable transport is possible even on an uneven road surface. A small, lightweight type. 1 unit

฿ 42,566.26

ROLLERS 1 Piece(s) 40 Day(s) 3 244 350 108 150 Urethane Bogie Type 457-8180 18000 Uneven road surface type Smooth and stable transport is possible even on an uneven road surface. A small, lightweight type. 1 unit

฿ 55,246.33

฿ 52,843.11

ROLLERS 1 Piece(s) 40 Day(s) 5 293 402 133 180 Urethane Bogie Type 457-8198 36000 Uneven road surface type Smooth and stable transport is possible even on an uneven road surface. A small, lightweight type. 1 unit

฿ 64,799.00

฿ 52,266.87

ROLLERS 1 Piece(s) 12 Day(s) 5 225 345 96 180 Urethane Double Type, Low Floor Type 457-8244 16000 Low Flooring Type Urethane rollers are adopted to minimize scratches on floors and tiles, and to provide superior performance. A super-low-floor type featuring excellent vibration resistance. 1 unit

Basic Specifications

  • Product Type
    Transporting Wheel
  • Roller Arrangement
    Urethane Double Type
  • Adaptable Control Handle
    PH-25
  • Intended Use
    For heavy load transportation. (Transport and installation of large machinery, hospital, office, electronics-related industry)
  • Amount Of Content
    1 unit

Product Description

[Applications]
Ideal for carrying heavy loads.
(Moving/installing large machinery, etc., at hospitals, offices or electronics related industries.)

Part Number
WB-2UA
WB-3UA
WB-5UA SALE
WS-5U SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Type Details Trusco Code Mass
(g)
Specifications Features Amount Of Content

฿ 35,763.32

ROLLERS 1 Piece(s) 40 Day(s) 2 214 330 94 150 Urethane Bogie Type 457-8171 14000 Uneven road surface type Smooth and stable transport is possible even on an uneven road surface. A small, lightweight type. 1 unit

฿ 42,566.26

ROLLERS 1 Piece(s) 40 Day(s) 3 244 350 108 150 Urethane Bogie Type 457-8180 18000 Uneven road surface type Smooth and stable transport is possible even on an uneven road surface. A small, lightweight type. 1 unit

฿ 55,246.33

฿ 52,843.11

ROLLERS 1 Piece(s) 40 Day(s) 5 293 402 133 180 Urethane Bogie Type 457-8198 36000 Uneven road surface type Smooth and stable transport is possible even on an uneven road surface. A small, lightweight type. 1 unit

฿ 64,799.00

฿ 52,266.87

ROLLERS 1 Piece(s) 12 Day(s) 5 225 345 96 180 Urethane Double Type, Low Floor Type 457-8244 16000 Low Flooring Type Urethane rollers are adopted to minimize scratches on floors and tiles, and to provide superior performance. A super-low-floor type featuring excellent vibration resistance. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1