(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MUW-2AL |
MUW-3AL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Width (mm) |
Overall Length (mm) |
Height (mm) |
Table dimensions (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,341.00 ฿ 34,353.72 |
ROLLERS | 1 Piece(s) | 19 Day(s) | 2 | 210 | 247 | 62 | φ 90 | 431-4735 | 4600 | 1 unit | ||
฿ 46,232.00 ฿ 42,533.44 |
ROLLERS | 1 Piece(s) | 19 Day(s) | 3 | 222 | 299 | 76 | φ130 | 431-4751 | 8200 | 1 unit |
[Features]
· Roller uses high-quality urethane resin to enable smooth transportation without scratching the floor surface.
· The frame is made of aluminum, so it is lighter and easier to handle than equivalent products made of steel.
[Applications]
· For moving heavy objects at construction sites, factories and plants.
· For layout change in factories.
Part Number |
---|
MUW-2AL |
MUW-3AL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Width (mm) |
Overall Length (mm) |
Height (mm) |
Table dimensions (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,341.00 ฿ 34,353.72 |
ROLLERS | 1 Piece(s) | 19 Day(s) | 2 | 210 | 247 | 62 | φ 90 | 431-4735 | 4600 | 1 unit | ||
฿ 46,232.00 ฿ 42,533.44 |
ROLLERS | 1 Piece(s) | 19 Day(s) | 3 | 222 | 299 | 76 | φ130 | 431-4751 | 8200 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?