(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle for Speed Roller (D-1000)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-1000
DRL-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Trusco Code Specifications Amount Of Content

฿ 5,100.00

HANDLES FOR ROLLERS 1 Piece(s) 12 Day(s) For Speed Roller 391-4071 Operation Handle for Speed Roller (trivalent chromate plating) 1 pc.

฿ 7,545.93

HANDLES FOR ROLLERS 1 Piece(s) 40 Day(s) For Free Rollers 461-8572 Operation Handle for Free Rollers (Chrome Plated) 1 pc.

Basic Specifications

  • Product Type
    Handle
  • Overall Length(mm)
    1000
  • Grip Width(mm)
    250
  • Mass(g)
    3000
  • Note
    Use it after securely fixing with connection pin.
  • Amount Of Content
    1 pc.

Product Description

[Applications]
It can be used as handle for the "Speed Roller" roller dolly.

[Compatible Roller]RL-2.5, RL-4

Part Number
D-1000
DRL-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Trusco Code Specifications Amount Of Content

฿ 5,100.00

HANDLES FOR ROLLERS 1 Piece(s) 12 Day(s) For Speed Roller 391-4071 Operation Handle for Speed Roller (trivalent chromate plating) 1 pc.

฿ 7,545.93

HANDLES FOR ROLLERS 1 Piece(s) 40 Day(s) For Free Rollers 461-8572 Operation Handle for Free Rollers (Chrome Plated) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1