(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AL-DUW-5R |
AL-DUW-10R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Width (mm) |
Overall Length (mm) |
Height (mm) |
Table dimensions (mm) |
Trusco Code | Mass (g) |
Note | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62,263.00 ฿ 60,146.06 |
ROLLERS | 1 Piece(s) | 1 Day(s) | 5 | 292 | 330 | 112 | 200 | 432-0859 | 19000 | For movement items, always fix with the attached bolt. For combined tracker rollers, select items with the same height. Applicable operation handle: D-1000. Roller array: Double type. Self-propelled type. Movement item applicable weight = Speed Roller 1 pc capability (t) X 4 pcs X 0.8 | 1 unit | ||
฿ 94,706.04 ฿ 83,748.55 |
ROLLERS | 1 Piece(s) | 55 Day(s) | 10 | 390 | 380 | 134 | 230 | 461-8467 | 25000 | For movement items, always fix with the attached bolt. For combined tracker rollers, select items with the same height. Applicable operation handle: D-1000. Roller array: Double. Self-propelled type. | 1 unit |
Speed rollers developed for moving heavy objects.
[Features]
· Movable forward/backward by operating the ratchet lever. No hauling power is required.
· Enables slight forward/backward movements. Optimal for installing machinery, etc., in confined spaces.
[Applications]
· Moving/installing large manufacturing machinery, loading/unloading machinery at exhibitions.
· For layout changes and maintenance in factories.
· Moving materials in plant construction.
· For home removals.
Part Number |
---|
AL-DUW-5R |
AL-DUW-10R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Width (mm) |
Overall Length (mm) |
Height (mm) |
Table dimensions (mm) |
Trusco Code | Mass (g) |
Note | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62,263.00 ฿ 60,146.06 |
ROLLERS | 1 Piece(s) | 1 Day(s) | 5 | 292 | 330 | 112 | 200 | 432-0859 | 19000 | For movement items, always fix with the attached bolt. For combined tracker rollers, select items with the same height. Applicable operation handle: D-1000. Roller array: Double type. Self-propelled type. Movement item applicable weight = Speed Roller 1 pc capability (t) X 4 pcs X 0.8 | 1 unit | ||
฿ 94,706.04 ฿ 83,748.55 |
ROLLERS | 1 Piece(s) | 55 Day(s) | 10 | 390 | 380 | 134 | 230 | 461-8467 | 25000 | For movement items, always fix with the attached bolt. For combined tracker rollers, select items with the same height. Applicable operation handle: D-1000. Roller array: Double. Self-propelled type. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?