(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speed Roller (Urethane Aluminum Double Type) (AL-DUW-2)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AL-DUW-2 SALE
AL-DUW-3 SALE
AL-DUW-5 SALE
AL-DUW-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Trusco Code Mass
(g)
Note Amount Of Content

฿ 30,920.00

฿ 28,857.64

ROLLERS 1 Piece(s) 19 Day(s) 2 210 248 61 115 432-0824 5000 For movement items, always fix with the attached bolt. Movement item applicable weight = Speed Roller 1 pc capability (ton) X 4 pcs X 0.8. If using in combination with other models, match the main body heights and use. If swiveling, use the optional operations handle. 1 unit

฿ 39,957.00

฿ 37,291.87

ROLLERS 1 Piece(s) 12 Day(s) 3 220 280 83 170 432-0832 8000 For movement items, always fix with the attached bolt. 1 unit

฿ 47,787.00

฿ 44,599.61

ROLLERS 1 Piece(s) 12 Day(s) 5 230 330 112 200 432-0841 14000 For movement items, always fix with the attached bolt. 1 unit

฿ 67,963.51

฿ 58,747.66

ROLLERS 1 Piece(s) 55 Day(s) 10 335 380 134 230 461-8459 28000 For movement items, always fix with the attached bolt. 1 unit

Basic Specifications

  • Product Type
    Transporting Wheel
  • Type Details
    Urethane Aluminum Double Type
  • Roller Arrangement
    Urethane Double Type
  • Adaptable Control Handle
    D-1000
  • Intended Use
    For work in factories related to electronics, electronic components, semiconductors, etc.
  • Features
    Handling is easy thanks to the weight reduction (1/3 of the steel type), so maneuverability is improved, which makes a big contribution to reducing the cost of moving heavy loads. With strong aluminum alloy casting and the application of a suitable heat treatment, its strength even rivals iron. It has excellent corrosion resistance and dust-proofing. The urethane rollers have plenty of durability, they don't damage the floor, and they have a low starting force, making nimble transportation operations possible.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Reduced unit weight (1/3 of the steel type) makes handling work easy. Improves work mobility and contributes significantly to reducing the cost of moving heavy objects.
· Made of a strong aluminum alloy casting. Appropriately heat treated to provide strength comparable to steel.
· Superior corrosion and dust resistance.
· Durable urethane rollers prevent damaging floors. Low starting force enables light transportation work.
[Applications]
· For work at electronics, electronic parts and semiconductor production plants, etc.
· Universal travel rollers for moving, transporting and installing large/heavy objects.
· For layout changes and maintenance in factories.
· Loading/unloading and installation of large machinery.
· For home removals.

Part Number
AL-DUW-2 SALE
AL-DUW-3 SALE
AL-DUW-5 SALE
AL-DUW-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Trusco Code Mass
(g)
Note Amount Of Content

฿ 30,920.00

฿ 28,857.64

ROLLERS 1 Piece(s) 19 Day(s) 2 210 248 61 115 432-0824 5000 For movement items, always fix with the attached bolt. Movement item applicable weight = Speed Roller 1 pc capability (ton) X 4 pcs X 0.8. If using in combination with other models, match the main body heights and use. If swiveling, use the optional operations handle. 1 unit

฿ 39,957.00

฿ 37,291.87

ROLLERS 1 Piece(s) 12 Day(s) 3 220 280 83 170 432-0832 8000 For movement items, always fix with the attached bolt. 1 unit

฿ 47,787.00

฿ 44,599.61

ROLLERS 1 Piece(s) 12 Day(s) 5 230 330 112 200 432-0841 14000 For movement items, always fix with the attached bolt. 1 unit

฿ 67,963.51

฿ 58,747.66

ROLLERS 1 Piece(s) 55 Day(s) 10 335 380 134 230 461-8459 28000 For movement items, always fix with the attached bolt. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1