(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transportable Small Pump

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 76,195.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SMP-3012AR SALE
SMP-3012B SALE
SMP-3012C SALE
SMP-3012SK SALE
SMP-3012SW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Trusco Code Amount Of Content

฿ 76,195.04

฿ 68,979.37

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Automatic-return Type 344-5895 1 unit

฿ 80,265.62

฿ 72,969.48

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Manual-operation Type 344-5909 1 unit

฿ 90,849.12

฿ 82,409.24

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Double Action, Manual Operation Type 344-5917 1 unit

฿ 79,451.51

฿ 72,610.73

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Intermediate-stop Type 344-5925 1 unit

฿ 183,251.21

฿ 163,661.66

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Double Action, Center Bypass Type 344-5933 1 unit

Basic Specifications

  • Product Model
    Pump
  • Use Pressure(MPa)
    1.5~70
  • Discharge Rate(L/min)
    0.2~2.0
  • Effective Oil Quantity(L)
    1.8
  • Mass(g)
    11000
  • Motor (50 / 60 Hz)
    Single-Phase 100 V
  • Rated Current
    0.25kW
  • Maximum Electric Current
    6.5A
  • Features
    Its high performance and small size makes it compatible with any hydraulic tool. This light pump with a maximum pressure of 70 MPa combines the performance of an electric pump with the portability of a manual one.
  • Amount Of Content
    1 unit

Product Description

[Features]
· High‑performance small type, useable with any hydraulic tool.
· Lightweight type with a maximum pressure of 70 MPa. Combines the performance of an electric pump with the portability of a manual pump.

Part Number
SMP-3012AR SALE
SMP-3012B SALE
SMP-3012C SALE
SMP-3012SK SALE
SMP-3012SW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Trusco Code Amount Of Content

฿ 76,195.04

฿ 68,979.37

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Automatic-return Type 344-5895 1 unit

฿ 80,265.62

฿ 72,969.48

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Manual-operation Type 344-5909 1 unit

฿ 90,849.12

฿ 82,409.24

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Double Action, Manual Operation Type 344-5917 1 unit

฿ 79,451.51

฿ 72,610.73

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Independent Control, Intermediate-stop Type 344-5925 1 unit

฿ 183,251.21

฿ 163,661.66

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 40 Day(s) Double Action, Center Bypass Type 344-5933 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1