(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Jack (Double Acting Type)

Power Jack (Double Acting Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 12,343.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E5H3
E5H8 SALE
E5H15 SALE
E10H3 SALE
E10H8 SALE
E20H5 SALE
E20H25 SALE
E30H20 SALE
E30H35 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Minimum Maximum
(mm)
Necessary Oil Quantity
(ml)
Pressure Area
(cm2)
Trusco Code Mass
(g)
Cap Diameter
(mm)
Amount Of Content

฿ 12,343.78

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 50 30 55 168 21 7.07 457-4371 3000 28 1 unit

฿ 14,402.70

฿ 12,262.46

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 50 80 55 218 57 7.07 457-4389 3800 28 1 unit

฿ 18,482.70

฿ 15,743.56

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 50 150 55 288 106 7.07 457-4362 4900 28 1 unit

฿ 13,862.98

฿ 11,689.26

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 100 30 67 183 44 14.52 457-4249 4500 38 1 unit

฿ 15,344.36

฿ 12,870.85

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 100 80 67 233 116 14.52 457-4257 5500 38 1 unit

฿ 21,840.37

฿ 18,378.67

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 200 50 85 205 142 28.27 457-4303 7500 50 1 unit

฿ 45,849.31

฿ 38,852.71

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 200 250 85 420 707 28.27 457-4290 14000 50 1 unit

฿ 44,328.05

฿ 36,823.31

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 300 200 102 355 884 44.18 457-4346 19000 50 1 unit

฿ 57,318.81

฿ 47,299.48

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 300 350 102 510 1550 44.18 457-4354 27000 50 1 unit

Basic Specifications

  • Product Model
    Jack
  • Coupler Screw Diameter
    NPT3/8
  • Specifications 1
    Double Acting Type
  • Features
    2 high pressure hoses create the required lifting for added pressure or to return. Return process is carried out through hydraulic control, so return speed is hastened through a single-action format.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Made to demonstrate the required lifting power for both pressurization and returning, featuring 2 high pressure hoses.
· The return process is forced by hydraulic pressure. Therefore, the return speed is faster than the single‑acting type.

Part Number
E5H3
E5H8 SALE
E5H15 SALE
E10H3 SALE
E10H8 SALE
E20H5 SALE
E20H25 SALE
E30H20 SALE
E30H35 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Minimum Maximum
(mm)
Necessary Oil Quantity
(ml)
Pressure Area
(cm2)
Trusco Code Mass
(g)
Cap Diameter
(mm)
Amount Of Content

฿ 12,343.78

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 50 30 55 168 21 7.07 457-4371 3000 28 1 unit

฿ 14,402.70

฿ 12,262.46

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 50 80 55 218 57 7.07 457-4389 3800 28 1 unit

฿ 18,482.70

฿ 15,743.56

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 50 150 55 288 106 7.07 457-4362 4900 28 1 unit

฿ 13,862.98

฿ 11,689.26

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 100 30 67 183 44 14.52 457-4249 4500 38 1 unit

฿ 15,344.36

฿ 12,870.85

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 100 80 67 233 116 14.52 457-4257 5500 38 1 unit

฿ 21,840.37

฿ 18,378.67

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 200 50 85 205 142 28.27 457-4303 7500 50 1 unit

฿ 45,849.31

฿ 38,852.71

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 200 250 85 420 707 28.27 457-4290 14000 50 1 unit

฿ 44,328.05

฿ 36,823.31

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 300 200 102 355 884 44.18 457-4346 19000 50 1 unit

฿ 57,318.81

฿ 47,299.48

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 300 350 102 510 1550 44.18 457-4354 27000 50 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1