(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Hydraulic Pump 180CC

Manual Hydraulic Pump 180CC

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MP4-S

  • Product Type
    Pump
  • Max Operating Pressure(MPa)
    70
  • Discharge pressure (for high pressure)(MPa)
    70
  • Discharge in One Operation (At High Pressure)(ml)
    0.76
  • Outlet Port Dia.(Rc)
    PT1/4
  • Effective amount of oil(L)
    180
  • Trusco Code
    395-6547
  • Mass(g)
    2800
  • Specification 2
    Single Acting
  • Features
    Manual hydraulic pump can rotate freely in 360° for easier working.
  • Amount Of Content
    1 unit
Part Number
MP4-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,599.00

฿ 16,191.08

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Pump
  • Max Operating Pressure(MPa)
    70
  • Discharge pressure (for high pressure)(MPa)
    70
  • Discharge in One Operation (At High Pressure)(ml)
    0.76
  • Outlet Port Dia.(Rc)
    PT1/4
  • Effective amount of oil(L)
    180
  • Trusco Code
    395-6547
  • Mass(g)
    2800
  • Specification 2
    Single Acting
  • Features
    Manual hydraulic pump can rotate freely in 360° for easier working.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Manual hydraulic pump can rotate freely in 360° for easier work.

Specifications of MP4-S

  • Product Type
    Pump
  • Max Operating Pressure(MPa)
    70
  • Discharge pressure (for high pressure)(MPa)
    70
  • Discharge in One Operation (At High Pressure)(ml)
    0.76
  • Outlet Port Dia.(Rc)
    PT1/4
  • Effective amount of oil(L)
    180
  • Trusco Code
    395-6547
  • Mass(g)
    2800
  • Specification 2
    Single Acting
  • Features
    Manual hydraulic pump can rotate freely in 360° for easier working.
  • Amount Of Content
    1 unit
Part Number
MP4-S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,599.00

฿ 16,191.08

HYDRAULIC JACKS(PUMP TYPE) 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1