(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MCA10-30 |
MCA20-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lifting power (kN) |
Stroke (mm) |
Minimum Height (mm) |
Pressurized area (cm2) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,111.00 ฿ 17,580.21 |
HYDRAULIC CYLINDER | 1 Piece(s) | 40 Day(s) | 100 | 30 | 111 | 14.52 | 465-4463 | 2000 | 1 unit | ||
฿ 36,276.00 ฿ 33,373.92 |
HYDRAULIC CYLINDER | 1 Piece(s) | 40 Day(s) | 200 | 50 | 140 | 31.77 | 465-4480 | 5500 | 1 unit |
[Features]
· A single-acting cylinder with a flat adapter and screw adapter that can be attached to a ram coupler.
Part Number |
---|
MCA10-30 |
MCA20-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Lifting power (kN) |
Stroke (mm) |
Minimum Height (mm) |
Pressurized area (cm2) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 19,111.00 ฿ 17,580.21 |
HYDRAULIC CYLINDER | 1 Piece(s) | 40 Day(s) | 100 | 30 | 111 | 14.52 | 465-4463 | 2000 | 1 unit | ||
฿ 36,276.00 ฿ 33,373.92 |
HYDRAULIC CYLINDER | 1 Piece(s) | 40 Day(s) | 200 | 50 | 140 | 31.77 | 465-4480 | 5500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?