- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of SJ-15
-
- Stroke(mm)
- 13
-
- Lifting power(kN(t))
- 150(15)
-
- Product Type
- Jack
-
- Height(mm)
- 80~93
-
- Trusco Code
- 241-4562
-
- Mass(g)
- 3200
-
- Features
- It has a mechanism with screws and hydraulic pressure that exhibits a powerful strength. A screw-feeding type that allows fine adjustments of 1/100. It works at maximum capacity even in horizontal position. Because it is screw type, it shows reduced subsidence and can be maintained for long hours.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 39,995.00
฿ 36,795.40
|
HYDRAULIC JACKS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Stroke(mm)
- 13
-
- Lifting power(kN(t))
- 150(15)
-
- Product Type
- Jack
-
- Height(mm)
- 80~93
-
- Trusco Code
- 241-4562
-
- Mass(g)
- 3200
-
- Features
- It has a mechanism with screws and hydraulic pressure that exhibits a powerful strength. A screw-feeding type that allows fine adjustments of 1/100. It works at maximum capacity even in horizontal position. Because it is screw type, it shows reduced subsidence and can be maintained for long hours.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·Compact high-power jack that combines the advantages of "hydraulic type" and "screw type".
·Fine adjustment of 1/100 mm is possible due to screw feed
·Maximum capacity can be utilized even in horizontal use.
·Because it is a screw type, it is difficult to sink and can be held for a long time.
Specifications of SJ-15
-
- Stroke(mm)
- 13
-
- Lifting power(kN(t))
- 150(15)
-
- Product Type
- Jack
-
- Height(mm)
- 80~93
-
- Trusco Code
- 241-4562
-
- Mass(g)
- 3200
-
- Features
- It has a mechanism with screws and hydraulic pressure that exhibits a powerful strength. A screw-feeding type that allows fine adjustments of 1/100. It works at maximum capacity even in horizontal position. Because it is screw type, it shows reduced subsidence and can be maintained for long hours.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 39,995.00
฿ 36,795.40
|
HYDRAULIC JACKS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since it is a mechanism using screws and oil pressure, it demonstrates strong power.
●Screw feed allows fine adjustment of 1/100.
●Maximum capacity can be used even in horizontal use.Specification
●Lifting Force kN(t):150(15.0)
●Stroke(mm):13
●Height(mm):80 to 93
●SPQ(piece):1
●RAM Adjustment Bolts: 15mmAccessories
●Ratchet Handle
●Storage Case
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?