(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever rotation hydraulic jack (clean room specification)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,308.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ED-25C SALE
ED-40C SALE
ED-60C SALE
ED-100C SALE
ED-160C SALE
ED-200C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,308.00

฿ 10,403.36

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 100 25(2.5) 38 183 456-0213 3500 1 unit

฿ 13,199.00

฿ 12,143.08

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 110 40(4) 42 201 456-0221 4100 1 unit

฿ 16,072.00

฿ 14,784.63

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 115 60(6) 45 201 456-0230 5400 1 unit

฿ 19,598.00

฿ 18,028.20

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 130 100(10) 55 252 456-0159 8000 1 unit

฿ 24,398.00

฿ 22,446.16

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 136 160(16) 65 258 456-0175 11500 1 unit

฿ 36,651.00

฿ 33,718.92

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 147 200(20) 70 288 456-0191 15300 1 unit

Basic Specifications

  • Product Type
    Jack
  • Note
    Lateral-facing use is also possible.
  • Features
    This standard-type portable hydraulic jack is nickel plated. Pumping while avoiding obstacles in narrow areas with obstacles in the rear is possible because the insertion socket of the operating part is freely rotating. It has improved safety during work because it is equipped with a safety valve that prevents overload. It is also suitable as a fire-prevention material.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Standard type portable hydraulic jack, with nickel plating.
· The plug-in socket of the operating unit rotates freely to enable pumping work in confined places by avoiding rear obstacles, etc.
· Equipped with a safety valve to prevent overloading for increased safety during work.
· Optimal as a disaster prevention aid.

Part Number
ED-25C SALE
ED-40C SALE
ED-60C SALE
ED-100C SALE
ED-160C SALE
ED-200C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 11,308.00

฿ 10,403.36

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 100 25(2.5) 38 183 456-0213 3500 1 unit

฿ 13,199.00

฿ 12,143.08

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 110 40(4) 42 201 456-0221 4100 1 unit

฿ 16,072.00

฿ 14,784.63

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 115 60(6) 45 201 456-0230 5400 1 unit

฿ 19,598.00

฿ 18,028.20

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 130 100(10) 55 252 456-0159 8000 1 unit

฿ 24,398.00

฿ 22,446.16

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 136 160(16) 65 258 456-0175 11500 1 unit

฿ 36,651.00

฿ 33,718.92

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 147 200(20) 70 288 456-0191 15300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1