- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Hoisting Speed (m/min) |
Trusco Code |
Amount Of Content |
|
฿ 65,811.98
฿ 61,718.47
|
WINCHES
|
1 Piece(s)
|
|
12 Day(s)
|
3 |
106-5491 |
1 unit |
|
฿ 69,589.53
฿ 64,655.63
|
WINCHES
|
1 Piece(s)
|
|
40 Day(s)
|
5 |
106-5505 |
1 unit |
Basic Specifications
-
- Maximum Hanging Load Weight(t)
- 0.45
-
- Width(mm)
- 366
-
- Depth(mm)
- 170
-
- Height(mm)
- 200
-
- Wire Coiling Quantity(mm x m)
- 5.56×12
-
- Power(V)
- DC12V・24V
-
- Mass(g)
- 12000
-
- Material
- Steel
-
- Operation Cord(m)
- 3
-
- Specifications
- 2 Point Push Button Type
-
- Features
- This is a compact winch that can be used with a 12 V battery for automobiles.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
·A compact winch that can be used with a 12 V battery for automobiles.
[Applications]
·For lifting luggage.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Hoisting Speed (m/min) |
Trusco Code |
Amount Of Content |
|
฿ 65,811.98
฿ 61,718.47
|
WINCHES
|
1 Piece(s)
|
|
12 Day(s)
|
3 |
106-5491 |
1 unit |
|
฿ 69,589.53
฿ 64,655.63
|
WINCHES
|
1 Piece(s)
|
|
40 Day(s)
|
5 |
106-5505 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?