(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Built-In Motor (Three-Phase 200 V) Electric Winch BMW Series (BMW-201)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BMW-201 SALE
BMW-202 SALE
BMW-203 SALE
BMW-301 SALE
BMW-302 SALE
BMW-303 SALE
BMW-401 SALE
BMW-402 SALE
BMW-403 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Winding Amount
(mm x m)
Maximum Lifting Load (50 Hz)
(t)
Maximum Lifting Load (60 Hz)
(t)
Hoisting Speed (50 Hz)
(m/min)
Hoisting Speed (60 Hz)
(m/min)
Power Consumption
(W)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 152,096.00

฿ 123,471.53

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.13 0.11 13.5 16.1 400 432 488.8 270 465-4781 44800 1 unit

฿ 152,096.00

฿ 123,471.53

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.21 0.18 8.4 10.1 400 432 488.8 270 465-4790 45100 1 unit

฿ 152,096.00

฿ 123,471.53

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.33 0.27 5.5 6.6 400 432 488.8 270 465-4803 47000 1 unit

฿ 163,616.00

฿ 132,823.47

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.25 0.21 13.3 15.9 750 432 488.8 270 465-4811 45900 1 unit

฿ 163,616.00

฿ 132,823.47

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.40 0.33 8.3 9.9 750 432 488.8 270 465-4820 46200 1 unit

฿ 163,616.00

฿ 132,823.47

WINCHES 1 Piece(s) 40 Day(s) 8×56.6 0.58 0.48 5.9 7.0 750 432 488.8 270 465-4838 47500 1 unit

฿ 199,234.00

฿ 161,738.16

WINCHES 1 Piece(s) 40 Day(s) 9×60.7 0.64 0.53 10.6 12.7 1500 488 575.5 301 465-4846 61700 1 unit

฿ 199,234.00

฿ 161,738.16

WINCHES 1 Piece(s) 40 Day(s) 9×60.7 0.9 0.77 6.9 8.3 1500 488 575.5 301 465-4854 63200 1 unit

฿ 199,234.00

฿ 161,738.16

WINCHES 1 Piece(s) 40 Day(s) 9×60.7 1 0.9 5.9 7.0 1500 488 575.5 301 465-4862 64500 1 unit

Basic Specifications

  • Maximum Hanging Load Weight(t)
    Other
  • Power(V)
    Three-Phase 200 V
  • Power Cord
    2.5m
  • Operation Cord
    2.5m
  • Specification 1
    2 Point Push Button Type
  • Material
    Aluminum alloy casting
  • Amount Of Content
    1 unit

Product Description

Electric winch type. Convenient for lifting/lowering heavy objects and hauling work.
[Features]
· Compact parallel type requiring minimal installation space. Installable in confined places.
· The reduction gear, electromagnetic brake and central motor are made from rust‑resistant lightweight aluminum alloy casting.
· Utilizes a high‑performance electromagnetic brake, demonstrating an extremely high braking force. Optimal for intricate work.
· The rope is fed through 2 wire holes on the drum. Simple and secure setting by simply tightening the stopper.
[Applications]
· Usable for lifting/lowering and hauling heavy objects for industrial uses.
· Strong braking force—optimal for intricate work.

Part Number
BMW-201 SALE
BMW-202 SALE
BMW-203 SALE
BMW-301 SALE
BMW-302 SALE
BMW-303 SALE
BMW-401 SALE
BMW-402 SALE
BMW-403 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Winding Amount
(mm x m)
Maximum Lifting Load (50 Hz)
(t)
Maximum Lifting Load (60 Hz)
(t)
Hoisting Speed (50 Hz)
(m/min)
Hoisting Speed (60 Hz)
(m/min)
Power Consumption
(W)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 152,096.00

฿ 123,471.53

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.13 0.11 13.5 16.1 400 432 488.8 270 465-4781 44800 1 unit

฿ 152,096.00

฿ 123,471.53

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.21 0.18 8.4 10.1 400 432 488.8 270 465-4790 45100 1 unit

฿ 152,096.00

฿ 123,471.53

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.33 0.27 5.5 6.6 400 432 488.8 270 465-4803 47000 1 unit

฿ 163,616.00

฿ 132,823.47

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.25 0.21 13.3 15.9 750 432 488.8 270 465-4811 45900 1 unit

฿ 163,616.00

฿ 132,823.47

WINCHES 1 Piece(s) 40 Day(s) 6×69.0 0.40 0.33 8.3 9.9 750 432 488.8 270 465-4820 46200 1 unit

฿ 163,616.00

฿ 132,823.47

WINCHES 1 Piece(s) 40 Day(s) 8×56.6 0.58 0.48 5.9 7.0 750 432 488.8 270 465-4838 47500 1 unit

฿ 199,234.00

฿ 161,738.16

WINCHES 1 Piece(s) 40 Day(s) 9×60.7 0.64 0.53 10.6 12.7 1500 488 575.5 301 465-4846 61700 1 unit

฿ 199,234.00

฿ 161,738.16

WINCHES 1 Piece(s) 40 Day(s) 9×60.7 0.9 0.77 6.9 8.3 1500 488 575.5 301 465-4854 63200 1 unit

฿ 199,234.00

฿ 161,738.16

WINCHES 1 Piece(s) 40 Day(s) 9×60.7 1 0.9 5.9 7.0 1500 488 575.5 301 465-4862 64500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1