(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire For Manually Operated Winches, One End Thimble Lock Processing, Wire Rope Diameter 4 mm/5 mm/6 mm

Wire For Manually Operated Winches, One End Thimble Lock Processing, Wire Rope Diameter 4 mm/5 mm/6 mm

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 537.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WWS4-5
WWS4-10 SALE
WWS4-20
WWS5-5 SALE
WWS5-10 SALE
WWS5-20
WWS6-5
WWS6-10 SALE
WWS6-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Wire configuration Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 537.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 4 5 140 880 6×19 PM-100/PM-200/MW100 392-5544 400 1 pc.

฿ 679.00

฿ 475.16

WIREROPE FOR WINCHES 1 Piece(s) Same day 4 10 140 880 6×19 PM-100/PM-200/MW100 392-5528 650 1 pc.

฿ 1,047.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 4 20 140 880 6×19 PM-100/PM-200/MW100 392-5536 1250 1 pc.

฿ 610.00

฿ 427.12

WIREROPE FOR WINCHES 1 Piece(s) Same day 5 5 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5579 580 1 pc.

฿ 804.00

฿ 609.75

WIREROPE FOR WINCHES 1 Piece(s) Same day 5 10 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5552 1300 1 pc.

฿ 1,226.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 20 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5561 1930 1 pc.

฿ 1,151.00

WIREROPE FOR WINCHES 1 Piece(s) 10 Day(s) 6 5 300 1810 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5609 850 1 pc.

฿ 1,833.34

฿ 1,242.27

WIREROPE FOR WINCHES 1 Piece(s) Same day 6 10 300 1810 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5587 1470 1 pc.

฿ 3,201.67

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 20 300 1810 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5595 2800 1 pc.

Basic Specifications

  • Other
    Option
  • Material
    Steel
  • Specifications
    Lock mechanism with single-end thimble
  • Application
    Used to fix to a manual winch and tow loads.
  • Notes
    Select a wire rope appropriate for the winch used. Install the wire rope in accordance with the mounting method (instruction manual).
  • Features
    Wire for hand winch of a lock mechanism with single-end thimble
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Wire for hand winch of a lock mechanism with single-end thimble.
[Applications]
· Used to fix to a manual winch and tow loads.

Part Number
WWS4-5
WWS4-10 SALE
WWS4-20
WWS5-5 SALE
WWS5-10 SALE
WWS5-20
WWS6-5
WWS6-10 SALE
WWS6-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Wire configuration Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 537.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 4 5 140 880 6×19 PM-100/PM-200/MW100 392-5544 400 1 pc.

฿ 679.00

฿ 475.16

WIREROPE FOR WINCHES 1 Piece(s) Same day 4 10 140 880 6×19 PM-100/PM-200/MW100 392-5528 650 1 pc.

฿ 1,047.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 4 20 140 880 6×19 PM-100/PM-200/MW100 392-5536 1250 1 pc.

฿ 610.00

฿ 427.12

WIREROPE FOR WINCHES 1 Piece(s) Same day 5 5 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5579 580 1 pc.

฿ 804.00

฿ 609.75

WIREROPE FOR WINCHES 1 Piece(s) Same day 5 10 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5552 1300 1 pc.

฿ 1,226.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 20 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5561 1930 1 pc.

฿ 1,151.00

WIREROPE FOR WINCHES 1 Piece(s) 10 Day(s) 6 5 300 1810 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5609 850 1 pc.

฿ 1,833.34

฿ 1,242.27

WIREROPE FOR WINCHES 1 Piece(s) Same day 6 10 300 1810 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5587 1470 1 pc.

฿ 3,201.67

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 20 300 1810 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5595 2800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A wirerope for hand winches with one end thimble lock processing.
●With eye splice processing, can be used immediately after mounting.

Usage

●For luggage traction etc. by attaching to the manual winch.

Specification

●SPQ(piece):10
●Using Wire with Plating

Materials

●Steel

Warning

●Please select a wire rope compatible for the winch to be used.
●Please install the wire rope according to the mounting method(user manual).