(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Portable Winch, Maximum Capacity (t) 0.5–1.6 (T-7)

Multipurpose Portable Winch, Maximum Capacity (t) 0.5–1.6 (T-7)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T-7
T-7-WR20M
TU-16 SALE
TU-16WR20M
X-5 SALE
X-13 SALE
X-13WR20M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Other Type Details Width
(mm)
Depth
(mm)
Height
(mm)
Compatible Body Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Attached Specialized Wire Rope (diameter x length)
(mm x m)
Wire Rope Breaking Strength
(kN)
Wire Rope Length Work with One Pull Back and Forth with the Lever
(mm)
Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 28,689.00

WINCHES 1 Piece(s) 1 Day(s) 0.75 - Winch Body 499 106 270 - - - - 44.1 60 256-7687 7000 - 1 unit

฿ 10,706.76

WINCHES 1 Piece(s) 1 Day(s) - Option Dedicated Wire Rope - - - T- 7 8.3 20 - - - 256-7717 7000 With Dedicated Hook 1 pc.

฿ 48,455.00

฿ 45,223.05

WINCHES 1 Piece(s) 1 Day(s) 1.6 - Winch Body 644 143 360 - - - - 94.1 70 256-7695 18000 - 1 unit

฿ 15,222.71

WINCHES 1 Piece(s) 1 Day(s) - Option Dedicated Wire Rope - - - TU-16 11.7 20 - - - 256-7725 12000 With Dedicated Hook 1 pc.

฿ 25,829.00

฿ 24,106.21

WINCHES 1 Piece(s) 12 Day(s) 0.5 - Winch Body 434 86.6 215 - - - 8.3×10 34.3 35 256-7822 4000 - 1 unit

฿ 36,623.00

฿ 35,678.13

WINCHES 1 Piece(s) 40 Day(s) 1.3 - Winch Body 550 87 302 - - - - 94.1 60 457-8317 9000 - 1 unit

฿ 15,693.00

฿ 14,646.28

WINCHES 1 Piece(s) 40 Day(s) - Option Dedicated Wire Rope - - - X-13 11.7 20 - - - 457-8325 12000 With Dedicated Hook 1 pc.

Basic Specifications

  • Material
    Steel
  • Features
    Lightweight and compact for flexible ease of use. Can be operated in any orientation, vertically, horizontally, diagonally, etc. The pull length of the wire rope is the length of the wire rope itself. Mounting is easy.

Product Description

[Features]
·It is lightweight, compact, flexible and easy to use.
·It can be operated vertically, horizontally, diagonally, or at any angle.
·The towing length of the wire rope is the length of the wire rope itself.
·Simple base installation.
[Applications]
·For lifting formwork related to civil engineering and construction, and for all construction methods.
·For forestry-related tensions and pulling up fallen lumber.
·For transportation-related heavy transportation and loading of land transportation vehicles.
·For lifting ramps at shipyards and opening and closing otter boards.

Part Number
T-7
T-7-WR20M
TU-16 SALE
TU-16WR20M
X-5 SALE
X-13 SALE
X-13WR20M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Other Type Details Width
(mm)
Depth
(mm)
Height
(mm)
Compatible Body Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Attached Specialized Wire Rope (diameter x length)
(mm x m)
Wire Rope Breaking Strength
(kN)
Wire Rope Length Work with One Pull Back and Forth with the Lever
(mm)
Trusco Code Mass
(g)
Specifications Amount Of Content

฿ 28,689.00

WINCHES 1 Piece(s) 1 Day(s) 0.75 - Winch Body 499 106 270 - - - - 44.1 60 256-7687 7000 - 1 unit

฿ 10,706.76

WINCHES 1 Piece(s) 1 Day(s) - Option Dedicated Wire Rope - - - T- 7 8.3 20 - - - 256-7717 7000 With Dedicated Hook 1 pc.

฿ 48,455.00

฿ 45,223.05

WINCHES 1 Piece(s) 1 Day(s) 1.6 - Winch Body 644 143 360 - - - - 94.1 70 256-7695 18000 - 1 unit

฿ 15,222.71

WINCHES 1 Piece(s) 1 Day(s) - Option Dedicated Wire Rope - - - TU-16 11.7 20 - - - 256-7725 12000 With Dedicated Hook 1 pc.

฿ 25,829.00

฿ 24,106.21

WINCHES 1 Piece(s) 12 Day(s) 0.5 - Winch Body 434 86.6 215 - - - 8.3×10 34.3 35 256-7822 4000 - 1 unit

฿ 36,623.00

฿ 35,678.13

WINCHES 1 Piece(s) 40 Day(s) 1.3 - Winch Body 550 87 302 - - - - 94.1 60 457-8317 9000 - 1 unit

฿ 15,693.00

฿ 14,646.28

WINCHES 1 Piece(s) 40 Day(s) - Option Dedicated Wire Rope - - - X-13 11.7 20 - - - 457-8325 12000 With Dedicated Hook 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be operated with any angle such as vertical, horizontal and diagonal.
●Traction length of the wire rope is the length of the wire rope itself.

Materials

●Steel