(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3101890 |
3401040 |
3401080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Capacity (t) |
Width (mm) |
Depth (mm) |
Height (mm) |
Wire Rope Length Work with One Pull Back and Forth with the Lever (mm) |
Attached Specialized Wire Rope (diameter x length) (mm x m) |
Wire Rope Breaking Strength (kN) |
Trusco Code | Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 70,287.00 ฿ 60,622.54 |
WINCHES | 1 Piece(s) | 40 Day(s) | 3 | 720 | 140 | 320 | 40 | 16.0×10 | 159.0 | 324-9603 | 26 | 1 unit | ||
฿ 29,486.00 ฿ 27,127.12 |
WINCHES | 1 Piece(s) | 10 Day(s) | 0.75 | 500 | 100 | 250 | 60 | 9.0×20 | 50.4 | 321-0782 | 8 | 1 unit | ||
฿ 41,385.00 ฿ 38,074.20 |
WINCHES | 1 Piece(s) | 10 Day(s) | 1.6 | 620 | 150 | 300 | 50 | 12.0×20 | 89.5 | 321-0791 | 17 | 1 unit |
[Features]
· Operable forward/reverse with a single handle.
· For stable work at any angle, i.e. vertically, horizontally and inclined.
· Pull-out type wire rope. Usable at any length for working by remote operation. (Unlimited)
[Applications]
· Civil engineering, construction, forestry and general industrial work.
Part Number |
---|
3101890 |
3401040 |
3401080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Capacity (t) |
Width (mm) |
Depth (mm) |
Height (mm) |
Wire Rope Length Work with One Pull Back and Forth with the Lever (mm) |
Attached Specialized Wire Rope (diameter x length) (mm x m) |
Wire Rope Breaking Strength (kN) |
Trusco Code | Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 70,287.00 ฿ 60,622.54 |
WINCHES | 1 Piece(s) | 40 Day(s) | 3 | 720 | 140 | 320 | 40 | 16.0×10 | 159.0 | 324-9603 | 26 | 1 unit | ||
฿ 29,486.00 ฿ 27,127.12 |
WINCHES | 1 Piece(s) | 10 Day(s) | 0.75 | 500 | 100 | 250 | 60 | 9.0×20 | 50.4 | 321-0782 | 8 | 1 unit | ||
฿ 41,385.00 ฿ 38,074.20 |
WINCHES | 1 Piece(s) | 10 Day(s) | 1.6 | 620 | 150 | 300 | 50 | 12.0×20 | 89.5 | 321-0791 | 17 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?