(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Adjustment Belt Loading Machine, Cobra

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,825.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
V25-J
V25-R
V35-J
V35-R
V50-J
V50-JD
V50-R
V50-RD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Belt Dimension (Width)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,933.82

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.2 J Hook 4.5 25 361-1051 820 1 unit

฿ 1,825.03

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.2 Gathered 4.5 25 361-1060 700 1 unit

฿ 2,773.60

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.4 J Hook 4.5 35 361-1078 1600 1 unit

฿ 2,683.95

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.4 Gathered 4.5 35 361-1086 1400 1 unit

฿ 3,515.42

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.6 J Hook 5.0 50 361-1094 2200 1 unit

฿ 5,208.98

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 J Hook 5.0 50 361-1108 3100 1 unit

฿ 3,447.77

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.6 Gathered 5.0 50 361-1116 1900 1 unit

฿ 5,024.85

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Gathered 5.0 50 361-1124 2700 1 unit

Basic Specifications

  • Product Type
    Load Binders
  • Strap Length on Tied-Down Side(m)
    1.0
  • Belt Dimension (Thickness)(mm)
    2.0
  • Color
    Green
  • Features 1
    Belt on fixed side can also be adjusted.
  • Features 2
    Push release allows for the fastened load to be easily released.
  • Application 1
    For preventing collapse of luggage
  • Application 2
    For bundling gas cylinders, single tubes, etc.
  • Strap Material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Amount Of Content
    1 unit

Product Description

A flexible adjustment belt load binder.
[Features]
· A belt load binder where the belt is tightened using a ratchet, allowing users to easily and securely tighten with a small amount of force.
· The belt on the fixed side can also be adjusted.
· With the push type unlock, tightened loads can be released without and risk of injuring hands.
· Belts are replaceable.
[Applications]
· Preventing collapse on loading beds.
· Tying of gas cylinders, single pipes, etc.

Part Number
V25-J
V25-R
V35-J
V35-R
V50-J
V50-JD
V50-R
V50-RD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Belt Dimension (Width)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,933.82

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.2 J Hook 4.5 25 361-1051 820 1 unit

฿ 1,825.03

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.2 Gathered 4.5 25 361-1060 700 1 unit

฿ 2,773.60

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.4 J Hook 4.5 35 361-1078 1600 1 unit

฿ 2,683.95

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.4 Gathered 4.5 35 361-1086 1400 1 unit

฿ 3,515.42

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.6 J Hook 5.0 50 361-1094 2200 1 unit

฿ 5,208.98

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 J Hook 5.0 50 361-1108 3100 1 unit

฿ 3,447.77

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.6 Gathered 5.0 50 361-1116 1900 1 unit

฿ 5,024.85

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Gathered 5.0 50 361-1124 2700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1