(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TCG-75S |
TCG-P |
TCG-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Dimension A (mm) |
Dimension B (mm) |
Dimension C (mm) |
Dimension D (mm) |
Trusco Code | Mass (g) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 434.00 |
PARTS FOR BELT TYPE LOAD HUGG | 1 Piece(s) | 1 Day(s) | 75 | 160 | 90 | 90 | 100 | 359-9973 | 530 | Steel | 1 pc. | ||
฿ 229.00 |
PARTS FOR BELT TYPE LOAD HUGG | 1 Piece(s) | 1 Day(s) | 25 ~ 50 | 136 | 95 | 95 | 107 | 352-4477 | 70 | Polypropylene (PP) | 1 pc. | ||
฿ 381.00 |
PARTS FOR BELT TYPE LOAD HUGG | 1 Piece(s) | 1 Day(s) | 25 ~ 50 | 127 | 80 | 75 | 62 | 352-4469 | 390 | Steel | 1 pc. |
[Features]
· L type plate that allows later insertion.
[Applications]
· For protecting belts of load binders when fixing objects with sharp edges.
Part Number |
---|
TCG-75S |
TCG-P |
TCG-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Belt Width (mm) |
Dimension A (mm) |
Dimension B (mm) |
Dimension C (mm) |
Dimension D (mm) |
Trusco Code | Mass (g) |
Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 434.00 |
PARTS FOR BELT TYPE LOAD HUGG | 1 Piece(s) | 1 Day(s) | 75 | 160 | 90 | 90 | 100 | 359-9973 | 530 | Steel | 1 pc. | ||
฿ 229.00 |
PARTS FOR BELT TYPE LOAD HUGG | 1 Piece(s) | 1 Day(s) | 25 ~ 50 | 136 | 95 | 95 | 107 | 352-4477 | 70 | Polypropylene (PP) | 1 pc. | ||
฿ 381.00 |
PARTS FOR BELT TYPE LOAD HUGG | 1 Piece(s) | 1 Day(s) | 25 ~ 50 | 127 | 80 | 75 | 62 | 352-4469 | 390 | Steel | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?