(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protector for Belt Load Binder (TGV-50P)

Protector for Belt Load Binder (TGV-50P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TGV-25P
TGV-38P
TGV-50P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Overall Length
(mm)
Pad Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 157.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 1 Day(s) 25 200 75 287-0339 70 1 pc.

฿ 236.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 1 Day(s) 38 250 100 287-0347 100 1 pc.

฿ 317.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 12 Day(s) 50 300 100 287-0355 120 1 pc.

Basic Specifications

  • Product Type
    Part for Belt Load Binder
  • Other
    Option
  • Pat Thickness(mm)
    4
  • Features 1
    Can be used as a ratchet buckle that does not damage the cargo.
  • Features 2
    Comes with Hit Tape for easy installation and removal
  • Application
    To protect loaded items
  • Specifications
    With Hit Tape
  • Material
    Nylon, Polyester
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can be used as a ratchet buckle brace that does not damage the cargo.
· Comes with Hit Tape for easy installation and removal.
[Applications]
· For protecting stacked loads.

Part Number
TGV-25P
TGV-38P
TGV-50P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Belt Width
(mm)
Overall Length
(mm)
Pad Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 157.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 1 Day(s) 25 200 75 287-0339 70 1 pc.

฿ 236.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 1 Day(s) 38 250 100 287-0347 100 1 pc.

฿ 317.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 12 Day(s) 50 300 100 287-0355 120 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used as a ratchet buckle's paddle not to damage the luggage.

Usage

●Protection of loaded luggage.

Specification

●SPQ(piece):1
●With hit tape

Materials

●Nylon, Polyester