(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Load Binder (Maximum Working Load 0.15 to 0.8 t)

Belt Load Binder (Maximum Working Load 0.15 to 0.8 t)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,209.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GV25-150
GV25-200
GV25-200R
GV38-500
GV38-500E
GV38-500R
GV50-800
GV50-800E
GV50-800R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,341.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 0.15 S Hook 4.5 0.35 25 2.0 114-9521 700 1 unit

฿ 1,209.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Available Same day 0.2 J Hook 4.5 0.35 25 2.0 114-9539 750 1 unit

฿ 1,353.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.2 Eye Hook 4.5 0.35 25 2.0 227-8073 590 1 unit

฿ 1,889.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Available Same day 0.5 J Hook 4.5 1 38 2.0 114-9547 1690 1 unit

฿ 2,535.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.5 E-Clip 4.5 1 38 2.0 227-8103 1590 1 unit

฿ 2,112.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 0.5 Eye Hook 4.5 1 38 2.0 227-8081 1400 1 unit

฿ 3,651.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 0.8 J Hook 9.5 1 50 2.5 114-9555 3260 1 unit

฿ 3,172.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 E-Clip 5 1 50 2.5 227-8111 2320 1 unit

฿ 2,928.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.8 Eye Hook 5 1 50 2.5 227-8090 2220 1 unit

Basic Specifications

  • Product Type
    Belt Load Binder
  • Color
    Orange
  • Features
    Ratchet (Gear) Type Powerful Belt Load Fastening Machine
  • Application
    For preventing load collapse during truck transportation
  • Specifications
    With Protector (Detachable Type)
  • Belt material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Protector Material
    Polypropylene (PP)
  • Notes
    Stop using the product if usage limit indication (black line) has appeared.
  • Amount Of Content
    1 unit

Product Description

A ratchet buckle type separate belt load fastener.
[Features]
· Powerful ratchet (gear) type lashing belt.
· Can be powerfully tightened with a ratchet buckle.
· A regular type lashing belt.
· Protector included (detachable type).
· Materials - Belt: polyester, ratchet buckle: steel, protector: polypropylene (PP).
[Applications]
· Ideal for preventing load collapse during truck transportation.
· Convenient for transporting items that must not be scratched on trucks as it is a flexible polyester belt.

Part Number
GV25-150
GV25-200
GV25-200R
GV38-500
GV38-500E
GV38-500R
GV50-800
GV50-800E
GV50-800R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,341.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 0.15 S Hook 4.5 0.35 25 2.0 114-9521 700 1 unit

฿ 1,209.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Available Same day 0.2 J Hook 4.5 0.35 25 2.0 114-9539 750 1 unit

฿ 1,353.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.2 Eye Hook 4.5 0.35 25 2.0 227-8073 590 1 unit

฿ 1,889.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Available Same day 0.5 J Hook 4.5 1 38 2.0 114-9547 1690 1 unit

฿ 2,535.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.5 E-Clip 4.5 1 38 2.0 227-8103 1590 1 unit

฿ 2,112.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 0.5 Eye Hook 4.5 1 38 2.0 227-8081 1400 1 unit

฿ 3,651.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 0.8 J Hook 9.5 1 50 2.5 114-9555 3260 1 unit

฿ 3,172.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 E-Clip 5 1 50 2.5 227-8111 2320 1 unit

฿ 2,928.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.8 Eye Hook 5 1 50 2.5 227-8090 2220 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Powerful type belt load hugger of the ratchet(gear) type.

Usage

●Preventing load collapse during truck transport.

Specification

●Color:Orange
●With protector(detachable)

Materials

●Belts: Polyester
●Ratchet Buckle: Steel
●Protector: Polypropylene(PP)