(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 961.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LBR70CF5-40CF
LBR70DR5-40DR
LBR70E45
LBR70L5-40L
LBR70OF5-40OF
LBR100CF5-40CF
LBR100DR5-40DR
LBR100E45
LBR100L5-40L
LBR100OM5-40OM
LBR100SA5-40SA
LBR300CF10-40CF
LBR300DOH10-30DOH
LBR300E50
LBR300FA10-40FA
LBR300L10-40L
LBR300OP10-30OP
LBR604CF10-50CF
LBR604DOH10-30DOH
LBR604E60
LBR604FA10-50FA
LBR604L10-50L
LBR604OP10-30OP
LBR805CF10-50CF
LBR805E60
LBR805FA10-50FA
LBR805L10-50L
LBR805SB10-50SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,042.20

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Cloth Hook 4 0.5 25 1.8 370-5650 550 1 unit

฿ 1,181.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.1 Delta Ring 4 0.5 25 1.8 370-5668 450 1 unit

฿ 961.16

BELT TYPE LOAD HUGGERS 1 Piece(s) 5 Day(s) 0.1 Endless 4.5 - 25 1.8 370-5676 400 1 unit

฿ 1,181.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Fabric Sewing 4 0.5 25 1.8 370-5684 400 1 unit

฿ 1,042.20

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Open Hook Small 4 0.5 25 1.8 370-5692 550 1 unit

฿ 1,292.13

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.2 Cloth Hook 4 0.5 25 1.8 370-5471 650 1 unit

฿ 1,172.29

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.2 Delta Ring 4 0.5 25 1.8 370-5480 550 1 unit

฿ 1,093.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 5 Day(s) 0.2 Endless 4.5 - 25 1.8 370-5498 500 1 unit

฿ 1,292.13

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.2 Fabric Sewing 4 0.5 25 1.8 370-5501 550 1 unit

฿ 1,317.46

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.2 Open Hook Large 4 0.5 25 1.8 370-5510 800 1 unit

฿ 1,522.06

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.2 Forged Safety 4 0.5 25 1.8 370-5528 850 1 unit

฿ 2,550.58

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.4 Cloth Hook 4 1 35 2.0 370-5536 1500 1 unit

฿ 2,978.32

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.4 Forged One-Piece 3 1 35 2.0 370-5544 1400 1 unit

฿ 2,086.06

BELT TYPE LOAD HUGGERS 1 Piece(s) 5 Day(s) 0.4 Endless 5 - 35 2.0 370-5552 1100 1 unit

฿ 2,616.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.4 Flat Hook 4 1 35 2.0 370-5561 1400 1 unit

฿ 2,663.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.4 Gathered 4 1 35 2.0 370-5579 1150 1 unit

฿ 2,616.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.3 One-Piece 3 1 35 2.0 370-5587 1300 1 unit

฿ 3,866.71

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.8 Cloth Hook 5 1 50 2.5 370-5595 2400 1 unit

฿ 3,479.61

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 Forged One-Piece 3 1 50 2.5 370-5609 1850 1 unit

฿ 3,145.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 Endless 6.0 - 50 2.5 370-5617 1750 1 unit

฿ 3,866.71

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 Flat Hook 5 1 50 2.5 370-5625 2350 1 unit

฿ 3,479.61

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 Gathered 5 1 50 2.5 370-5633 1800 1 unit

฿ 3,507.87

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 One-Piece 3 1 50 2.5 370-5641 1800 1 unit

฿ 5,301.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Cloth Hook 5 1 50 3.5 370-5706 2650 1 unit

฿ 4,503.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Endless 6.0 - 50 3.5 370-5714 2000 1 unit

฿ 5,594.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Flat Hook 5 1 50 3.5 370-5722 2600 1 unit

฿ 5,224.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Gathered 5 1 50 3.5 370-5731 2100 1 unit

฿ 5,301.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Forged Safety 5 1 50 3.5 370-5749 2850 1 unit

Basic Specifications

  • Product Type
    Strap Load Binder
  • Other
    Option
  • Color
    Blue
  • Features
    Reliable tightening work is possible with simple operation
  • Intended Use
    For load binding work
  • Specifications
    Ratchet Type
  • Strap Material
    Polyester
  • Amount Of Content
    1 unit

Product Description

A simple and powerful load tightening device that is less likely to loosen due to vibrations, etc.
[Features]
·A simple and powerful belt tightener.
·The ratchet-type fittings are strong and less likely to loosen due to vibrations.
·Wide handle for easy grip (LBR805 only).
[Applications]
·For securing, lashing and binding freight loads.
·For medium- to large-sized trucks.

Part Number
LBR70CF5-40CF
LBR70DR5-40DR
LBR70E45
LBR70L5-40L
LBR70OF5-40OF
LBR100CF5-40CF
LBR100DR5-40DR
LBR100E45
LBR100L5-40L
LBR100OM5-40OM
LBR100SA5-40SA
LBR300CF10-40CF
LBR300DOH10-30DOH
LBR300E50
LBR300FA10-40FA
LBR300L10-40L
LBR300OP10-30OP
LBR604CF10-50CF
LBR604DOH10-30DOH
LBR604E60
LBR604FA10-50FA
LBR604L10-50L
LBR604OP10-30OP
LBR805CF10-50CF
LBR805E60
LBR805FA10-50FA
LBR805L10-50L
LBR805SB10-50SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,042.20

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Cloth Hook 4 0.5 25 1.8 370-5650 550 1 unit

฿ 1,181.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.1 Delta Ring 4 0.5 25 1.8 370-5668 450 1 unit

฿ 961.16

BELT TYPE LOAD HUGGERS 1 Piece(s) 5 Day(s) 0.1 Endless 4.5 - 25 1.8 370-5676 400 1 unit

฿ 1,181.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Fabric Sewing 4 0.5 25 1.8 370-5684 400 1 unit

฿ 1,042.20

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Open Hook Small 4 0.5 25 1.8 370-5692 550 1 unit

฿ 1,292.13

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.2 Cloth Hook 4 0.5 25 1.8 370-5471 650 1 unit

฿ 1,172.29

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.2 Delta Ring 4 0.5 25 1.8 370-5480 550 1 unit

฿ 1,093.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 5 Day(s) 0.2 Endless 4.5 - 25 1.8 370-5498 500 1 unit

฿ 1,292.13

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.2 Fabric Sewing 4 0.5 25 1.8 370-5501 550 1 unit

฿ 1,317.46

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.2 Open Hook Large 4 0.5 25 1.8 370-5510 800 1 unit

฿ 1,522.06

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.2 Forged Safety 4 0.5 25 1.8 370-5528 850 1 unit

฿ 2,550.58

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.4 Cloth Hook 4 1 35 2.0 370-5536 1500 1 unit

฿ 2,978.32

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.4 Forged One-Piece 3 1 35 2.0 370-5544 1400 1 unit

฿ 2,086.06

BELT TYPE LOAD HUGGERS 1 Piece(s) 5 Day(s) 0.4 Endless 5 - 35 2.0 370-5552 1100 1 unit

฿ 2,616.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.4 Flat Hook 4 1 35 2.0 370-5561 1400 1 unit

฿ 2,663.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.4 Gathered 4 1 35 2.0 370-5579 1150 1 unit

฿ 2,616.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.3 One-Piece 3 1 35 2.0 370-5587 1300 1 unit

฿ 3,866.71

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.8 Cloth Hook 5 1 50 2.5 370-5595 2400 1 unit

฿ 3,479.61

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 Forged One-Piece 3 1 50 2.5 370-5609 1850 1 unit

฿ 3,145.55

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 Endless 6.0 - 50 2.5 370-5617 1750 1 unit

฿ 3,866.71

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 Flat Hook 5 1 50 2.5 370-5625 2350 1 unit

฿ 3,479.61

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 Gathered 5 1 50 2.5 370-5633 1800 1 unit

฿ 3,507.87

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.8 One-Piece 3 1 50 2.5 370-5641 1800 1 unit

฿ 5,301.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Cloth Hook 5 1 50 3.5 370-5706 2650 1 unit

฿ 4,503.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Endless 6.0 - 50 3.5 370-5714 2000 1 unit

฿ 5,594.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Flat Hook 5 1 50 3.5 370-5722 2600 1 unit

฿ 5,224.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Gathered 5 1 50 3.5 370-5731 2100 1 unit

฿ 5,301.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 Forged Safety 5 1 50 3.5 370-5749 2850 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Secure tightening work can be done with simple operation.

Usage

●Load tightening work.

Specification

●Color:Blue
●SPQ(piece):4
●Ratchet Type

Materials

●Belts: Polyester