(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt, Cam Buckle (Light Load) (LBB80E45)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LBB70E45
LBB70EF45
LBB70Y5-40Y
LBB80E45
LBB80EF45
LBB80Y5-40Y
LBB100E45
LBB100EF45
LBB100L5-40L
LBB100OF5-40OF
LBB100PF5-40PF
LBB132CF10-40CF
LBB132E50
LBB132L10-40L
LBB132OP10-30OP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
Trusco Code Mass
(g)
Strap Material Amount Of Content

฿ 460.26

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.05 Endless 4.5 - 25 1.5 370-5412 130 Polypropylene 1 unit

฿ 549.14

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.05 Endless Hook 4.5 - 25 1.5 370-5421 150 Polypropylene 1 unit

฿ 547.59

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.05 Eye-Sewn 4 0.5 25 1.5 370-5439 140 Polypropylene 1 unit

฿ 495.93

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.06 Endless 4.5 - 25 1.5 370-5447 150 Polypropylene 1 unit

฿ 580.05

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.06 Endless Hook 4.5 - 25 1.5 370-5455 170 Polypropylene 1 unit

฿ 578.50

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.06 Eye-Sewn 4 0.5 25 1.5 370-5463 160 Polypropylene 1 unit

฿ 653.41

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 Endless 4.5 - 25 1.8 370-5323 300 Polyester 1 unit

฿ 769.94

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.08 Endless Hook 4.5 - 25 1.5 370-5331 35 Polyester 1 unit

฿ 813.66

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.08 Fabric Sewing 4 0.5 25 1.8 370-5340 300 Polyester 1 unit

฿ 852.72

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 Open Hook Small 4 0.5 25 1.8 370-5358 450 Polyester 1 unit

฿ 958.83

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 Pallet hook 4 0.5 25 1.8 370-5366 550 Polyester 1 unit

฿ 1,546.42

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.12 Cloth Hook 4 1 35 2.0 370-5374 900 Polyester 1 unit

฿ 1,136.73

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.12 Endless 5 - 35 2.0 370-5382 500 Polyester 1 unit

฿ 1,720.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.12 Gathered 4 1 35 2.0 370-5391 550 Polyester 1 unit

฿ 1,515.42

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.12 One-Piece 3 1 35 2.0 370-5404 700 Polyester 1 unit

Basic Specifications

  • Product Type
    Strap Load Binder
  • Other
    Option
  • Color
    Blue
  • Features
    A cam buckle type that allows easy load tightening
  • Application 1
    For Light Work
  • Application 2
    As Packing Material
  • Specifications
    Cam Buckle Type
  • Amount Of Content
    1 unit

Product Description

A tightening belt for lightweight cargo load binders.
[Features]
· An easily operated cam buckle type.
· Terminal fittings that can be selected based on the installation location and shape.
[Applications]
· Fixing of cargo and packing materials during light work.
· A tight sew that doesn't scratch truck hooks.
· A general purpose cross hook.
· A one-piece fitting for truck rails.
· Easy-to-use endless types can also be used for securing.

Part Number
LBB70E45
LBB70EF45
LBB70Y5-40Y
LBB80E45
LBB80EF45
LBB80Y5-40Y
LBB100E45
LBB100EF45
LBB100L5-40L
LBB100OF5-40OF
LBB100PF5-40PF
LBB132CF10-40CF
LBB132E50
LBB132L10-40L
LBB132OP10-30OP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
Trusco Code Mass
(g)
Strap Material Amount Of Content

฿ 460.26

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.05 Endless 4.5 - 25 1.5 370-5412 130 Polypropylene 1 unit

฿ 549.14

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.05 Endless Hook 4.5 - 25 1.5 370-5421 150 Polypropylene 1 unit

฿ 547.59

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.05 Eye-Sewn 4 0.5 25 1.5 370-5439 140 Polypropylene 1 unit

฿ 495.93

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.06 Endless 4.5 - 25 1.5 370-5447 150 Polypropylene 1 unit

฿ 580.05

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.06 Endless Hook 4.5 - 25 1.5 370-5455 170 Polypropylene 1 unit

฿ 578.50

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.06 Eye-Sewn 4 0.5 25 1.5 370-5463 160 Polypropylene 1 unit

฿ 653.41

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 Endless 4.5 - 25 1.8 370-5323 300 Polyester 1 unit

฿ 769.94

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.08 Endless Hook 4.5 - 25 1.5 370-5331 35 Polyester 1 unit

฿ 813.66

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.08 Fabric Sewing 4 0.5 25 1.8 370-5340 300 Polyester 1 unit

฿ 852.72

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 Open Hook Small 4 0.5 25 1.8 370-5358 450 Polyester 1 unit

฿ 958.83

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.08 Pallet hook 4 0.5 25 1.8 370-5366 550 Polyester 1 unit

฿ 1,546.42

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.12 Cloth Hook 4 1 35 2.0 370-5374 900 Polyester 1 unit

฿ 1,136.73

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.12 Endless 5 - 35 2.0 370-5382 500 Polyester 1 unit

฿ 1,720.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.12 Gathered 4 1 35 2.0 370-5391 550 Polyester 1 unit

฿ 1,515.42

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.12 One-Piece 3 1 35 2.0 370-5404 700 Polyester 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1