(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Sling Soft (TBSN0.5TX3M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBSN0.5TX1M
TBSN0.5TX1.5M
TBSN0.5TX2M
TBSN0.5TX3M
TBSN1.0TX1M
TBSN1.0TX1.5M
TBSN1.0TX2M
TBSN1.0TX3M
TBSN1.6TX1M
TBSN1.6TX1.5M
TBSN1.6TX2M
TBSN1.6TX3M
TBSN2.0TX1M
TBSN2.0TX1.5M
TBSN2.0TX2M
TBSN2.0TX3M
TBSN3.2TX2M
TBSN3.2TX2.5M
TBSN3.2TX3M
TBSN3.2TX4M
TBSN3.2TX5M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Strap Width
(mm)
Maximum Operating Load
(t)
Total Length
(m)
Strap Thickness
(mm)
Type Details Color of Surface Fabric Trusco Code Mass
(g)
Amount Of Content

฿ 1,357.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 39 0.5 1 4 For 0.5 t Gray 421-4218 210 1 pc.

฿ 1,850.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 39 0.5 1.5 4 For 0.5 t Gray 421-4200 300 1 pc.

฿ 2,343.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 39 0.5 2 4 For 0.5 t Gray 421-4226 400 1 pc.

฿ 3,329.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 39 0.5 3 4 For 0.5 t Gray 421-4234 600 1 pc.

฿ 1,573.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 45 1 1 5 For 1.0 t Purple 421-4251 270 1 pc.

฿ 2,312.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 45 1 1.5 5 For 1.0 t Purple 421-4242 390 1 pc.

฿ 2,715.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 45 1 2 5 For 1.0 t Purple 421-4269 520 1 pc.

฿ 4,161.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 45 1 3 5 For 1.0 t Purple 421-4277 770 1 pc.

฿ 2,035.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 46 1.6 1 7 For 1.6 t Blue 421-4293 410 1 pc.

฿ 2,774.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 46 1.6 1.5 7 For 1.6 t Blue 421-4285 610 1 pc.

฿ 3,514.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 46 1.6 2 7 For 1.6 t Blue 421-4307 810 1 pc.

฿ 4,993.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 46 1.6 3 7 For 1.6 t Blue 421-4315 1200 1 pc.

฿ 2,374.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 49 2 1 9 For 2.0 t Green 421-4331 500 1 pc.

฿ 3,237.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 49 2 1.5 9 For 2.0 t Green 421-4323 750 1 pc.

฿ 4,099.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 49 2 2 9 For 2.0 t Green 421-4340 990 1 pc.

฿ 5,825.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 49 2 3 9 For 2.0 t Green 421-4358 1470 1 pc.

฿ 5,272.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 57 3.2 2 11 For 3.2 t Yellow 421-4374 1370 1 pc.

฿ 6,380.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 57 3.2 2.5 11 For 3.2 t Yellow 421-4366 1700 1 pc.

฿ 7,490.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 57 3.2 3 11 For 3.2 t Yellow 421-4382 2040 1 pc.

฿ 9,709.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 57 3.2 4 11 For 3.2 t Yellow 421-4391 2710 1 pc.

฿ 11,928.00

฿ 10,972.57

ROUND SLINGS 1 Piece(s) 19 Day(s) 57 3.2 5 11 For 3.2 t Yellow 421-4404 3380 1 pc.

Basic Specifications

  • Product Model
    Round Sling
  • Intended Use
    For various suspension work using cranes, hoists, etc. indoors and outdoors.
  • Specifications
    Endless Type
  • Core
    Polyester
  • Surface Fabric
    Nylon
  • Features
    Flexible and fits suspended loads perfectly. Perfect for easy-to-damage suspended work benches.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Flexible to fit hanging loads perfectly.
·Suitable for hanging of easily damaged workpieces.
[Applications]
·For various hanging work both indoors and outdoors, using cranes, hoists, etc.
[Materials]
·Core: Polyester
·Surface cover: nylon

Part Number
TBSN0.5TX1M
TBSN0.5TX1.5M
TBSN0.5TX2M
TBSN0.5TX3M
TBSN1.0TX1M
TBSN1.0TX1.5M
TBSN1.0TX2M
TBSN1.0TX3M
TBSN1.6TX1M
TBSN1.6TX1.5M
TBSN1.6TX2M
TBSN1.6TX3M
TBSN2.0TX1M
TBSN2.0TX1.5M
TBSN2.0TX2M
TBSN2.0TX3M
TBSN3.2TX2M
TBSN3.2TX2.5M
TBSN3.2TX3M
TBSN3.2TX4M
TBSN3.2TX5M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Strap Width
(mm)
Maximum Operating Load
(t)
Total Length
(m)
Strap Thickness
(mm)
Type Details Color of Surface Fabric Trusco Code Mass
(g)
Amount Of Content

฿ 1,357.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 39 0.5 1 4 For 0.5 t Gray 421-4218 210 1 pc.

฿ 1,850.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 39 0.5 1.5 4 For 0.5 t Gray 421-4200 300 1 pc.

฿ 2,343.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 39 0.5 2 4 For 0.5 t Gray 421-4226 400 1 pc.

฿ 3,329.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 39 0.5 3 4 For 0.5 t Gray 421-4234 600 1 pc.

฿ 1,573.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 45 1 1 5 For 1.0 t Purple 421-4251 270 1 pc.

฿ 2,312.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 45 1 1.5 5 For 1.0 t Purple 421-4242 390 1 pc.

฿ 2,715.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 45 1 2 5 For 1.0 t Purple 421-4269 520 1 pc.

฿ 4,161.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 45 1 3 5 For 1.0 t Purple 421-4277 770 1 pc.

฿ 2,035.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 46 1.6 1 7 For 1.6 t Blue 421-4293 410 1 pc.

฿ 2,774.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 46 1.6 1.5 7 For 1.6 t Blue 421-4285 610 1 pc.

฿ 3,514.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 46 1.6 2 7 For 1.6 t Blue 421-4307 810 1 pc.

฿ 4,993.00

ROUND SLINGS 1 Piece(s) 19 Day(s) 46 1.6 3 7 For 1.6 t Blue 421-4315 1200 1 pc.

฿ 2,374.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 49 2 1 9 For 2.0 t Green 421-4331 500 1 pc.

฿ 3,237.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 49 2 1.5 9 For 2.0 t Green 421-4323 750 1 pc.

฿ 4,099.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 49 2 2 9 For 2.0 t Green 421-4340 990 1 pc.

฿ 5,825.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 49 2 3 9 For 2.0 t Green 421-4358 1470 1 pc.

฿ 5,272.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 57 3.2 2 11 For 3.2 t Yellow 421-4374 1370 1 pc.

฿ 6,380.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 57 3.2 2.5 11 For 3.2 t Yellow 421-4366 1700 1 pc.

฿ 7,490.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 57 3.2 3 11 For 3.2 t Yellow 421-4382 2040 1 pc.

฿ 9,709.00

ROUND SLINGS 1 Piece(s) 14 Day(s) 57 3.2 4 11 For 3.2 t Yellow 421-4391 2710 1 pc.

฿ 11,928.00

฿ 10,972.57

ROUND SLINGS 1 Piece(s) 19 Day(s) 57 3.2 5 11 For 3.2 t Yellow 421-4404 3380 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1