(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Sling (JIS Standard Product, Endless Type)

Round Sling (JIS Standard Product, Endless Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 499.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TRJ50-05
TRJ50-10
TRJ50-15
TRJ50-20
TRJ50-25
TRJ50-30
TRJ50-35
TRJ50-40
TRJ50-45
TRJ50-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Details Type Operating Temperature
(°C)
Trusco Code Mass
(g)
Surface cloth color Amount Of Content

฿ 1,567.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 0.5 11 For 5 t - 383-0969 480 Red 1 pc.

฿ 2,489.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 1 11 For 5 t - 383-0977 950 Red 1 pc.

฿ 3,588.34

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 1.5 11 For 5 t - 383-0985 1410 Red 1 pc.

฿ 4,510.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 67 5 2 11 For 5 t - 383-0993 1880 Red 1 pc.

฿ 5,440.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 2.5 11 For 5 t - 383-1001 2340 Red 1 pc.

฿ 6,396.67

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 3 11 For 5 t - 383-1019 2810 Red 1 pc.

฿ 7,316.67

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 3.5 11 For 5 t - 383-1027 3270 Red 1 pc.

฿ 8,238.34

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 4 11 For 5 t - 383-1035 3740 Red 1 pc.

฿ 9,193.34

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 4.5 11 For 5 t - 383-1043 4200 Red 1 pc.

฿ 10,090.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 5 11 For 5 t - 383-1051 4670 Red 1 pc.

Basic Specifications

  • Product Type
    Round sling
  • Application
    Garden Rocks, Planted Trees, Stoneware, Carved Goods, and other goods can be shipped. Plated steel material, coated steel material, pipe, and other surface processed products can be shipped.
  • Specifications
    JIS B 8811 standard product
  • Core
    Polyester
  • Surface cloth
    Nylon
  • Features
    Sling made of wrapped bundle of powerful polyester yarn with nylon surface cloth. Has excellent abrasion resistance. Flexible and gently fits to any lifting load. Has firm hold for excellent load stability. Does not bend like wire, lightweight, and easy to handle. Offers excellent workability.
  • Amount Of Content
    1 pc.

Product Description

Endless type round sling for rigging.
[Features]
· Sling made of wrapped bundle of powerful polyester yarn with nylon surface cloth. Has excellent abrasion resistance.
· Flexible and gently fits to any lifting load.
· Has firm hold for excellent load stability.
· Even if bent, it does not retain the bent shape as wire does; it is lightweight and easy to handle. Offers excellent workability.
· A bundle of polyester yarn inside is covered with a nylon surface cloth for excellent abrasion resistance.
[Applications]
· For transporting garden stones, trees, stone products, sculpture supplies, plated steel materials, painted steel materials, pipes, etc.
· Flexibly fits on the hanging loads, and is ideal for hanging surface-treated products that must not be scratched, gardening trees, etc.

Part Number
TRJ50-05
TRJ50-10
TRJ50-15
TRJ50-20
TRJ50-25
TRJ50-30
TRJ50-35
TRJ50-40
TRJ50-45
TRJ50-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Details Type Operating Temperature
(°C)
Trusco Code Mass
(g)
Surface cloth color Amount Of Content

฿ 1,567.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 0.5 11 For 5 t - 383-0969 480 Red 1 pc.

฿ 2,489.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 1 11 For 5 t - 383-0977 950 Red 1 pc.

฿ 3,588.34

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 1.5 11 For 5 t - 383-0985 1410 Red 1 pc.

฿ 4,510.00

ROUND SLINGS 1 Piece(s) 12 Day(s) 67 5 2 11 For 5 t - 383-0993 1880 Red 1 pc.

฿ 5,440.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 2.5 11 For 5 t - 383-1001 2340 Red 1 pc.

฿ 6,396.67

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 3 11 For 5 t - 383-1019 2810 Red 1 pc.

฿ 7,316.67

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 3.5 11 For 5 t - 383-1027 3270 Red 1 pc.

฿ 8,238.34

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 4 11 For 5 t - 383-1035 3740 Red 1 pc.

฿ 9,193.34

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 4.5 11 For 5 t - 383-1043 4200 Red 1 pc.

฿ 10,090.00

ROUND SLINGS 1 Piece(s) 1 Day(s) 67 5 5 11 For 5 t - 383-1051 4670 Red 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. << Prev
  2. 1
  3. 2

Product Specifications

Specification

●SPQ(piece):1