(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Sling HE (Loop on Both Ends) (HE-W005X1.5)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HE-W005X1.0
HE-W005X1.5
HE-W005X2.0
HE-W010X1.0
HE-W010X1.5
HE-W010X2.0
HE-W016X1.0
HE-W016X2.0
HE-W016X3.0
HE-W020X2.0
HE-W020X3.0
HE-W020X4.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Type Details Trusco Code Mass
(g)
Color of Surface Fabric Amount Of Content

฿ 890.57

ROUND SLINGS 1 Piece(s) 1 Day(s) 37 0.5 1 7 For 0.5 t 360-8506 160 Gray 1 pc.

฿ 1,065.87

ROUND SLINGS 1 Piece(s) 1 Day(s) 37 0.5 1.5 7 For 0.5 t 360-8514 240 Gray 1 pc.

฿ 1,241.18

ROUND SLINGS 1 Piece(s) 1 Day(s) 37 0.5 2 7 For 0.5 t 360-8522 320 Gray 1 pc.

฿ 1,449.85

ROUND SLINGS 1 Piece(s) 1 Day(s) 40 1 1 10 For 1 t 360-8565 260 Purple 1 pc.

฿ 1,741.52

ROUND SLINGS 1 Piece(s) 1 Day(s) 40 1 1.5 10 For 1 t 360-8573 390 Purple 1 pc.

฿ 2,033.20

ROUND SLINGS 1 Piece(s) 10 Day(s) 40 1 2 10 For 1 t 360-8581 520 Purple 1 pc.

฿ 1,861.81

ROUND SLINGS 1 Piece(s) 12 Day(s) 46 1.6 1 12 For 1.6 t 360-8531 360 Blue 1 pc.

฿ 2,625.10

ROUND SLINGS 1 Piece(s) 10 Day(s) 46 1.6 2 12 For 1.6 t 360-8549 720 Blue 1 pc.

฿ 3,388.40

ROUND SLINGS 1 Piece(s) 10 Day(s) 46 1.6 3 12 For 1.6 t 360-8557 1080 Blue 1 pc.

฿ 3,230.64

ROUND SLINGS 1 Piece(s) 10 Day(s) 52 2 2 15 For 2 t 360-8590 940 Green 1 pc.

฿ 4,174.25

ROUND SLINGS 1 Piece(s) 10 Day(s) 52 2 3 15 For 2 t 360-8603 1410 Green 1 pc.

฿ 5,117.86

ROUND SLINGS 1 Piece(s) 1 Day(s) 52 2 4 15 For 2 t 360-8611 1880 Green 1 pc.

Basic Specifications

  • Product Type
    Round Sling
  • Core
    Polyester
  • Surface Fabric
    Nylon
  • Features
    Lightweight and soft for excellent workability. Ideal for fragile hanging loads.
  • Amount Of Content
    1 pc.

Product Description

A round sling used for crane and hoisting machine slinging work, consisting of a core and skin.
[Features]
· Lightweight, soft and with excellent workability.
· Optimal for hanging easily damaged loads.
[Applications]
· Transportation of steel material, steel pipe, steel plate, etc.
* Use a cover such as a reinforcement tube, etc., in locations where there is a chance of damaging the sling due to cargo corners or friction.
* Since the sling may be damaged or cut even when using a cover, use sufficient caution in the work environment.
* As they are fiber products, there are sometimes slight errors in dimensions.

Part Number
HE-W005X1.0
HE-W005X1.5
HE-W005X2.0
HE-W010X1.0
HE-W010X1.5
HE-W010X2.0
HE-W016X1.0
HE-W016X2.0
HE-W016X3.0
HE-W020X2.0
HE-W020X3.0
HE-W020X4.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Type Details Trusco Code Mass
(g)
Color of Surface Fabric Amount Of Content

฿ 890.57

ROUND SLINGS 1 Piece(s) 1 Day(s) 37 0.5 1 7 For 0.5 t 360-8506 160 Gray 1 pc.

฿ 1,065.87

ROUND SLINGS 1 Piece(s) 1 Day(s) 37 0.5 1.5 7 For 0.5 t 360-8514 240 Gray 1 pc.

฿ 1,241.18

ROUND SLINGS 1 Piece(s) 1 Day(s) 37 0.5 2 7 For 0.5 t 360-8522 320 Gray 1 pc.

฿ 1,449.85

ROUND SLINGS 1 Piece(s) 1 Day(s) 40 1 1 10 For 1 t 360-8565 260 Purple 1 pc.

฿ 1,741.52

ROUND SLINGS 1 Piece(s) 1 Day(s) 40 1 1.5 10 For 1 t 360-8573 390 Purple 1 pc.

฿ 2,033.20

ROUND SLINGS 1 Piece(s) 10 Day(s) 40 1 2 10 For 1 t 360-8581 520 Purple 1 pc.

฿ 1,861.81

ROUND SLINGS 1 Piece(s) 12 Day(s) 46 1.6 1 12 For 1.6 t 360-8531 360 Blue 1 pc.

฿ 2,625.10

ROUND SLINGS 1 Piece(s) 10 Day(s) 46 1.6 2 12 For 1.6 t 360-8549 720 Blue 1 pc.

฿ 3,388.40

ROUND SLINGS 1 Piece(s) 10 Day(s) 46 1.6 3 12 For 1.6 t 360-8557 1080 Blue 1 pc.

฿ 3,230.64

ROUND SLINGS 1 Piece(s) 10 Day(s) 52 2 2 15 For 2 t 360-8590 940 Green 1 pc.

฿ 4,174.25

ROUND SLINGS 1 Piece(s) 10 Day(s) 52 2 3 15 For 2 t 360-8603 1410 Green 1 pc.

฿ 5,117.86

ROUND SLINGS 1 Piece(s) 1 Day(s) 52 2 4 15 For 2 t 360-8611 1880 Green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lightweight, soft and excellent usability.
●Optimum for fragile suspended loads.
●JIS B8811 standard product.

Specification

●SPQ(piece):1

Materials

●Core: Polyester
●Surface Cloth: Nylon