(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire straw basket (mask type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,162.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WRMA3-1.8-100
WRMA3-1.8-120
WRMA3-1.8-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mesh
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 20,358.00

CARGO NETS 1 Piece(s) 40 Day(s) 100 464-0853 24000 1 pc.

฿ 17,370.00

CARGO NETS 1 Piece(s) 40 Day(s) 120 464-0861 20000 1 pc.

฿ 14,162.00

CARGO NETS 1 Piece(s) 40 Day(s) 150 464-0870 18000 1 pc.

Basic Specifications

  • Product Type
    Wire Basket
  • Material (Main Body)
    Carbon Steel Wire Rope
  • Maximum Working Load(t)
    2
  • Width(mm)
    1800
  • Length(mm)
    1800
  • Hanger Length(mm)
    2700
  • Features
    It is possible to lift multiple small-sized heavy loads at once.
  • Intended Use
    Civil engineering, construction work
  • Specifications (Hanger)
    Mask Type
  • Material (Hanger Belt)
    Carbon steel wire rope
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Multiple small, heavy objects can be lifted at once.
[Applications]
· Civil engineering, construction work.

Part Number
WRMA3-1.8-100
WRMA3-1.8-120
WRMA3-1.8-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Mesh
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 20,358.00

CARGO NETS 1 Piece(s) 40 Day(s) 100 464-0853 24000 1 pc.

฿ 17,370.00

CARGO NETS 1 Piece(s) 40 Day(s) 120 464-0861 20000 1 pc.

฿ 14,162.00

CARGO NETS 1 Piece(s) 40 Day(s) 150 464-0870 18000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1