(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rope-Basket Type Belt Sling (Endless-type) (MO25-15A)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MO25-15A SALE
MO25-20A SALE
MO25-30A SALE
MO50-15A SALE
MO50-20A SALE
MO50-30A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Width
(mm)
Length
(mm)
Hanger Length
(mm)
Mesh
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 27,958.94

฿ 23,801.45

CARGO NETS 1 Piece(s) 40 Day(s) 1 1500 1500 2000 150 465-3726 2800 1 pc.

฿ 36,101.52

฿ 30,639.36

CARGO NETS 1 Piece(s) 40 Day(s) 1 2000 2000 3000 150 465-3742 4400 1 pc.

฿ 56,411.22

฿ 47,915.69

CARGO NETS 1 Piece(s) 40 Day(s) 1 3000 3000 4500 200 465-3769 6700 1 pc.

฿ 31,111.73

฿ 26,255.19

CARGO NETS 1 Piece(s) 40 Day(s) 2 1500 1500 2000 150 465-3785 4900 1 pc.

฿ 40,612.78

฿ 34,033.51

CARGO NETS 1 Piece(s) 40 Day(s) 2 2000 2000 3000 150 465-3807 8300 1 pc.

฿ 64,558.80

฿ 50,652.83

CARGO NETS 1 Piece(s) 40 Day(s) 2 3000 3000 4500 200 465-3823 13900 1 pc.

Basic Specifications

  • Product Type
    Wire Basket
  • Material (Main Body)
    Nylon
  • Features 1
    A special belt sling for irregular shaped suspended loads or unsteady suspended loads.
  • Features 2
    This product uses synthetic fibers for light weight, strength, and gentle hanging.
  • Intended Use
    Civil engineering, construction work, cargo handling
  • Specifications (Hanger)
    Endless Type
  • Material (Hanger Belt)
    Nylon
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A special type of belt sling dedicated to irregularly shaped suspended loads and suspended loads that could easily collapse. Made of synthetic fiber, making it lightweight, strong and gentle on loads.
[Applications]
· Civil engineering, construction work, cargo handling at ports.

Part Number
MO25-15A SALE
MO25-20A SALE
MO25-30A SALE
MO50-15A SALE
MO50-20A SALE
MO50-30A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Width
(mm)
Length
(mm)
Hanger Length
(mm)
Mesh
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 27,958.94

฿ 23,801.45

CARGO NETS 1 Piece(s) 40 Day(s) 1 1500 1500 2000 150 465-3726 2800 1 pc.

฿ 36,101.52

฿ 30,639.36

CARGO NETS 1 Piece(s) 40 Day(s) 1 2000 2000 3000 150 465-3742 4400 1 pc.

฿ 56,411.22

฿ 47,915.69

CARGO NETS 1 Piece(s) 40 Day(s) 1 3000 3000 4500 200 465-3769 6700 1 pc.

฿ 31,111.73

฿ 26,255.19

CARGO NETS 1 Piece(s) 40 Day(s) 2 1500 1500 2000 150 465-3785 4900 1 pc.

฿ 40,612.78

฿ 34,033.51

CARGO NETS 1 Piece(s) 40 Day(s) 2 2000 2000 3000 150 465-3807 8300 1 pc.

฿ 64,558.80

฿ 50,652.83

CARGO NETS 1 Piece(s) 40 Day(s) 2 3000 3000 4500 200 465-3823 13900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1