(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trash Sheet (Hook Type) (TS-15B)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-15B
TS-18B
TS-21B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Hanger Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,292.00

CARGO NETS 1 Piece(s) 1 Day(s) 1500 1500 950 324-9298 3000 1 pc.

฿ 8,298.00

CARGO NETS 1 Piece(s) 1 Day(s) 1800 1800 1100 324-9310 3800 1 pc.

฿ 11,582.00

CARGO NETS 1 Piece(s) 1 Day(s) 2100 2100 1250 324-9336 4800 1 pc.

Basic Specifications

  • Product Type
    Wire Basket
  • Material (Main Body)
    Polyester
  • Maximum Working Load(t)
    1
  • Mesh(mm)
    -
  • Eye Portion Length(mm)
    250mm
  • Features 1
    Lightweight compared with wire vise, and rust does not appear.
  • Features 2
    Made of fabric, possible to store away by folding.
  • Features 3
    Bottom part is double stitched which improves its strength.
  • Intended Use
    For transporting granite soil, gravel, etc.
  • Specifications (Hanger)
    4-point Hook Type
  • Material (Hanger Belt)
    Polyester
  • Amount Of Content
    1 pc.

Product Description

Mokko can be stored compactly and does not rust.
[Features]
·A 4-point hook type that enables well-balanced lifting.
·The seat uses two layers of polyester canvas.
·Lightweight, easy to handle and folds for compact storage.
·Compared to wire mokko, it is lighter and does not rust.
·Because it is made of fabric, it can be folded and stored.
·The bottom is double-stitched for durability.
[Applications]
·It can be used to transport earth and sand without polluting the ground during civil engineering work on the road such as utility pole construction.
·When carrying granite into a narrow space for landscaping work, it can be transported all at once, improving work efficiency.

Part Number
TS-15B
TS-18B
TS-21B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Hanger Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 7,292.00

CARGO NETS 1 Piece(s) 1 Day(s) 1500 1500 950 324-9298 3000 1 pc.

฿ 8,298.00

CARGO NETS 1 Piece(s) 1 Day(s) 1800 1800 1100 324-9310 3800 1 pc.

฿ 11,582.00

CARGO NETS 1 Piece(s) 1 Day(s) 2100 2100 1250 324-9336 4800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1