(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trash Sheet (Endless Type) (TS-15A)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TS-15A
TS-18A
TS-21A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Hanger Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,596.00

CARGO NETS 1 Piece(s) 1 Day(s) 1500 1500 1900 324-9280 2800 1 pc.

฿ 7,516.00

CARGO NETS 1 Piece(s) 1 Day(s) 1800 1800 2200 324-9301 3600 1 pc.

฿ 13,143.00

฿ 12,091.56

CARGO NETS 1 Piece(s) 1 Day(s) 2100 2100 2500 324-9328 4600 1 pc.

Basic Specifications

  • Product Type
    Wire Basket
  • Material (Main Body)
    Polyester
  • Maximum Working Load(t)
    1
  • Mesh(mm)
    -
  • Features 1
    Lightweight compared with wire vise, and rust does not appear.
  • Features 2
    Made of fabric, possible to store away by folding.
  • Features 3
    Bottom part is double stitched which improves its strength.
  • Intended Use
    For transporting granite soil, gravel, etc.
  • Specifications (Hanger)
    Endless Type
  • Material (Hanger Belt)
    Polyester
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Compared to wire mokko, it is lighter and does not rust.
·Since it is made of fabric, it can be folded for storage.
·The bottom is double stitched for durability.
[Applications]
·For transporting granite, gravel, etc.

Part Number
TS-15A
TS-18A
TS-21A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Hanger Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,596.00

CARGO NETS 1 Piece(s) 1 Day(s) 1500 1500 1900 324-9280 2800 1 pc.

฿ 7,516.00

CARGO NETS 1 Piece(s) 1 Day(s) 1800 1800 2200 324-9301 3600 1 pc.

฿ 13,143.00

฿ 12,091.56

CARGO NETS 1 Piece(s) 1 Day(s) 2100 2100 2500 324-9328 4600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lighter-weight and less rust than wire cargo net.
●Since it is made of cloth, it can be folded and stored.
●Since the bottom part is double-stitched, it's strong.

Usage

●For transporting granite soil, gravel and others.

Specification

●Max Working Load(t):1
●Mesh(mm):-
●SPQ(sheet):1
●Lifting Part: Endless Type

Materials

●Main Body/Lifting Strap: Polyester