(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt sling Wide Soft Sling (TWS1-10)

Belt sling Wide Soft Sling (TWS1-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TWS05-10
TWS05-15
TWS05-20
TWS05-25
TWS05-30
TWS05-35
TWS05-40
TWS05-45
TWS05-50
TWS1-10
TWS1-15
TWS1-20
TWS1-25
TWS1-30
TWS1-35
TWS1-40
TWS1-45
TWS1-50
TWS2-10
TWS2-15
TWS2-20
TWS2-25
TWS2-30
TWS2-35
TWS2-40
TWS2-45
TWS2-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Details Type Trusco Code Mass
(g)
I-Section Length
(mm)
Sewn part length
(mm)
Surface cloth color Amount Of Content

฿ 603.00

BELT SLINGS 1 Piece(s) 12 Day(s) 1 0.5 65 For 0.5 t 271-9932 200 200 60 Blue 1 pc.

฿ 741.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 0.5 65 For 0.5 t 271-9941 270 200 60 Blue 1 pc.

฿ 882.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 0.5 65 For 0.5 t 271-9959 370 200 60 Blue 1 pc.

฿ 1,018.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 0.5 65 For 0.5 t 271-9967 470 200 60 Blue 1 pc.

฿ 1,156.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 0.5 65 For 0.5 t 271-9975 570 200 60 Blue 1 pc.

฿ 1,298.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 0.5 65 For 0.5 t 271-9983 670 200 60 Blue 1 pc.

฿ 1,447.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 0.5 65 For 0.5 t 271-9991 770 200 60 Blue 1 pc.

฿ 1,587.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 0.5 65 For 0.5 t 272-0001 870 200 60 Blue 1 pc.

฿ 1,725.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 0.5 65 For 0.5 t 272-0019 970 200 60 Blue 1 pc.

฿ 954.00

BELT SLINGS 1 Piece(s) Same day 1 1 85 For 1 t 272-0027 360 250 60 Green 1 pc.

฿ 1,325.00

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1 85 For 1 t 272-0035 480 250 60 Green 1 pc.

฿ 1,421.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 1 85 For 1 t 272-0043 650 250 60 Green 1 pc.

฿ 1,871.67

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 1 85 For 1 t 272-0051 820 250 60 Green 1 pc.

฿ 1,896.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1 85 For 1 t 272-0060 990 250 60 Green 1 pc.

฿ 2,128.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 1 85 For 1 t 272-0078 1160 250 60 Green 1 pc.

฿ 2,705.42

BELT SLINGS 1 Piece(s) 1 Day(s) 4 1 85 For 1 t 272-0086 1330 250 60 Green 1 pc.

฿ 2,590.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 1 85 For 1 t 272-0094 1510 250 60 Green 1 pc.

฿ 2,843.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 1 85 For 1 t 272-0108 1680 250 60 Green 1 pc.

฿ 1,421.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1 2 105 For 2 t 272-0116 450 300 76 Purple 1 pc.

฿ 1,785.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 2 105 For 2 t 272-0124 590 300 76 Purple 1 pc.

฿ 2,128.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 2 105 For 2 t 272-0132 810 300 76 Purple 1 pc.

฿ 2,479.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 2 105 For 2 t 272-0141 1020 300 76 Purple 1 pc.

฿ 2,843.00

BELT SLINGS 1 Piece(s) Same day 3 2 105 For 2 t 272-0159 1230 300 76 Purple 1 pc.

฿ 3,198.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 2 105 For 2 t 272-0167 1450 300 76 Purple 1 pc.

฿ 3,583.34

BELT SLINGS 1 Piece(s) 1 Day(s) 4 2 105 For 2 t 272-0175 1660 300 76 Purple 1 pc.

฿ 3,923.34

BELT SLINGS 1 Piece(s) 12 Day(s) 4.5 2 105 For 2 t 272-0183 1870 300 76 Purple 1 pc.

฿ 4,265.00

BELT SLINGS 1 Piece(s) 12 Day(s) 5 2 105 For 2 t 272-0191 2090 300 76 Purple 1 pc.

Basic Specifications

  • Belt Thickness(mm)
    7
  • Product Type
    Belt sling
  • Features
    Has wide sling to provide plenty of contact area for suspended objects to enable stable operation. Belt inner core prevents twisting and maintains a stable shape at all times.
  • Application
    To suspend woodworking products such as stone processed goods and furniture, as well as metal products etc.
  • Operating Temperature
    100°C or less
  • Core
    Polyester
  • Surface cloth
    Nylon
  • Amount Of Content
    1 pc.

Product Description

Special wide type belt sling for rigging.
[Features]
· Flat, soft, and gently fits suspended loads.
· As the core belts inside are arranged side by side, it is wide and enables stable work.
· Color coded according to the maximum operating load for easy management.
· Operating temperature 100°C or less.
[Applications]
· A general dedicated sling ideal for transporting items that must not be damaged and cannot be used with wires and chains.

Part Number
TWS05-10
TWS05-15
TWS05-20
TWS05-25
TWS05-30
TWS05-35
TWS05-40
TWS05-45
TWS05-50
TWS1-10
TWS1-15
TWS1-20
TWS1-25
TWS1-30
TWS1-35
TWS1-40
TWS1-45
TWS1-50
TWS2-10
TWS2-15
TWS2-20
TWS2-25
TWS2-30
TWS2-35
TWS2-40
TWS2-45
TWS2-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Details Type Trusco Code Mass
(g)
I-Section Length
(mm)
Sewn part length
(mm)
Surface cloth color Amount Of Content

฿ 603.00

BELT SLINGS 1 Piece(s) 12 Day(s) 1 0.5 65 For 0.5 t 271-9932 200 200 60 Blue 1 pc.

฿ 741.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 0.5 65 For 0.5 t 271-9941 270 200 60 Blue 1 pc.

฿ 882.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 0.5 65 For 0.5 t 271-9959 370 200 60 Blue 1 pc.

฿ 1,018.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 0.5 65 For 0.5 t 271-9967 470 200 60 Blue 1 pc.

฿ 1,156.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 0.5 65 For 0.5 t 271-9975 570 200 60 Blue 1 pc.

฿ 1,298.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 0.5 65 For 0.5 t 271-9983 670 200 60 Blue 1 pc.

฿ 1,447.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 0.5 65 For 0.5 t 271-9991 770 200 60 Blue 1 pc.

฿ 1,587.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 0.5 65 For 0.5 t 272-0001 870 200 60 Blue 1 pc.

฿ 1,725.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 0.5 65 For 0.5 t 272-0019 970 200 60 Blue 1 pc.

฿ 954.00

BELT SLINGS 1 Piece(s) Same day 1 1 85 For 1 t 272-0027 360 250 60 Green 1 pc.

฿ 1,325.00

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1 85 For 1 t 272-0035 480 250 60 Green 1 pc.

฿ 1,421.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 1 85 For 1 t 272-0043 650 250 60 Green 1 pc.

฿ 1,871.67

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 1 85 For 1 t 272-0051 820 250 60 Green 1 pc.

฿ 1,896.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1 85 For 1 t 272-0060 990 250 60 Green 1 pc.

฿ 2,128.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 1 85 For 1 t 272-0078 1160 250 60 Green 1 pc.

฿ 2,705.42

BELT SLINGS 1 Piece(s) 1 Day(s) 4 1 85 For 1 t 272-0086 1330 250 60 Green 1 pc.

฿ 2,590.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 1 85 For 1 t 272-0094 1510 250 60 Green 1 pc.

฿ 2,843.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 1 85 For 1 t 272-0108 1680 250 60 Green 1 pc.

฿ 1,421.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1 2 105 For 2 t 272-0116 450 300 76 Purple 1 pc.

฿ 1,785.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 2 105 For 2 t 272-0124 590 300 76 Purple 1 pc.

฿ 2,128.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 2 105 For 2 t 272-0132 810 300 76 Purple 1 pc.

฿ 2,479.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 2 105 For 2 t 272-0141 1020 300 76 Purple 1 pc.

฿ 2,843.00

BELT SLINGS 1 Piece(s) Same day 3 2 105 For 2 t 272-0159 1230 300 76 Purple 1 pc.

฿ 3,198.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 2 105 For 2 t 272-0167 1450 300 76 Purple 1 pc.

฿ 3,583.34

BELT SLINGS 1 Piece(s) 1 Day(s) 4 2 105 For 2 t 272-0175 1660 300 76 Purple 1 pc.

฿ 3,923.34

BELT SLINGS 1 Piece(s) 12 Day(s) 4.5 2 105 For 2 t 272-0183 1870 300 76 Purple 1 pc.

฿ 4,265.00

BELT SLINGS 1 Piece(s) 12 Day(s) 5 2 105 For 2 t 272-0191 2090 300 76 Purple 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Soft sling that fits gently on products with a flat shape.
●Sling width is wide and the contact area against the suspended load is wide, so stable work is possible.

Usage

●Lifting woodwork products such as stone processed goods, furniture.
●Lifting metal products and others.

Specification

●SPQ(piece):1
●Working Temperature: 100°C or less.

Materials

●Core: Polyester
●Surface Cloth: Nylon