(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner pad for belt sling Hook & Loop Fastener tape corner pad (MCP-50)

Corner pad for belt sling Hook & Loop Fastener tape corner pad (MCP-50)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MCP-25
MCP-50
MCP-75
MCP-100
MCP-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Pad Dimensions Width×Thickness
(mm)
Compatible Belt Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 511.00

CORNER PADS 1 Piece(s) Available Same day 0.3 55×4 25・35 409-8871 135 1 pc.

฿ 639.00

CORNER PADS 1 Piece(s) Available Same day 0.3 70×4 50 409-8889 195 1 pc.

฿ 894.00

CORNER PADS 1 Piece(s) Same day 0.4 95×4 75 409-8897 335 1 pc.

฿ 1,020.00

CORNER PADS 1 Piece(s) 1 Day(s) 0.4 120×4 100 409-8901 350 1 pc.

฿ 1,327.00

CORNER PADS 1 Piece(s) 1 Day(s) 0.4 170×4 150 409-8919 670 1 pc.

Basic Specifications

  • Product Type
    Reinforced cylinder
  • Other
    Option
  • Pad Type
    Cylindrical fiber
  • Shape
    Cylindrical shape (Hook & Loop Fastener detachable type)
  • Belt
    Nylon
  • Amount Of Content
    1 pc.

Product Description

Hook & Loop Fastener tape style corner pads which are easily attached and removed.
[Features]
· A Hook & Loop Fastener tape type dedicated pad for protecting the belt sling.
· Synthetic fiber corner pad detachable with Hook & Loop Fastener tape.
· Can be installed with a Hook & Loop Fastener tape at any position without removing the belt sling from the crane.
[Applications]
· Protects belt sling from corners of the suspended load during slinging operation.

Part Number
MCP-25
MCP-50
MCP-75
MCP-100
MCP-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Pad Dimensions Width×Thickness
(mm)
Compatible Belt Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 511.00

CORNER PADS 1 Piece(s) Available Same day 0.3 55×4 25・35 409-8871 135 1 pc.

฿ 639.00

CORNER PADS 1 Piece(s) Available Same day 0.3 70×4 50 409-8889 195 1 pc.

฿ 894.00

CORNER PADS 1 Piece(s) Same day 0.4 95×4 75 409-8897 335 1 pc.

฿ 1,020.00

CORNER PADS 1 Piece(s) 1 Day(s) 0.4 120×4 100 409-8901 350 1 pc.

฿ 1,327.00

CORNER PADS 1 Piece(s) 1 Day(s) 0.4 170×4 150 409-8919 670 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since Hook & Loop Fastener tape is removable, can quickly install it at any position.

Usage

●For protecting the belt sling when lifting an square luggage.

Specification

●Type:Made of Velcro
●SPQ(piece):1

Warning

●When a load with an edge skids sideways, the effect of the corner pad may be almost eliminated.