(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner pad for belt sling (CP-75)

Corner pad for belt sling (CP-75)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CP-25
CP-35
CP-50
CP-75
CP-100
CP-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Pad Dimensions Width×Thickness
(mm)
Pad Type Compatible Belt Width
(mm)
Trusco Code Mass
(g)
Material Color Amount Of Content

฿ 199.00

CORNER PADS 1 Piece(s) Available Same day 0.3 66X2 Cylindrical fiber 25 115-4214 60 Polyester Yellow 1 pc.

฿ 254.00

CORNER PADS 1 Piece(s) Same day 0.3 73X2 Cylindrical fiber 35 115-4222 80 Polyester Yellow 1 pc.

฿ 309.00

CORNER PADS 1 Piece(s) 10 Day(s) 0.3 80X2 Cylindrical fiber 50 115-4231 90 Polyester Yellow 1 pc.

฿ 487.00

CORNER PADS 1 Piece(s) Available Same day 0.4 98X2 Cylindrical fiber 75 115-4249 140 Polyester Yellow 1 pc.

฿ 621.00

CORNER PADS 1 Piece(s) 1 Day(s) 0.4 128X2 Cylindrical fiber 100 115-4257 180 Polyester Yellow 1 pc.

฿ 930.00

CORNER PADS 1 Piece(s) 1 Day(s) 0.5 200X4 Seam 150 115-4265 560 Nylon Orange 1 pc.

Basic Specifications

  • Product Type
    Reinforced cylinder
  • Other
    Option
  • Features
    Cylindrical belt allows for later insertion.
  • Application
    For protecting the belt sling when lifting loads with sharp corners.
  • Amount Of Content
    1 pc.

Product Description

A pad for protecting belt slings that can be retrofitted.
[Features]
· A cylindrical type dedicated pad for protecting the belt sling.
· Cylindrical corner pad made of synthetic fiber.
· Protects belt sling from corners of the suspended load during slinging operation.
· Cylindrical belt allows for later insertion.
[Applications]
· For protecting the belt sling when lifting loads with sharp corners.

Part Number
CP-25
CP-35
CP-50
CP-75
CP-100
CP-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Pad Dimensions Width×Thickness
(mm)
Pad Type Compatible Belt Width
(mm)
Trusco Code Mass
(g)
Material Color Amount Of Content

฿ 199.00

CORNER PADS 1 Piece(s) Available Same day 0.3 66X2 Cylindrical fiber 25 115-4214 60 Polyester Yellow 1 pc.

฿ 254.00

CORNER PADS 1 Piece(s) Same day 0.3 73X2 Cylindrical fiber 35 115-4222 80 Polyester Yellow 1 pc.

฿ 309.00

CORNER PADS 1 Piece(s) 10 Day(s) 0.3 80X2 Cylindrical fiber 50 115-4231 90 Polyester Yellow 1 pc.

฿ 487.00

CORNER PADS 1 Piece(s) Available Same day 0.4 98X2 Cylindrical fiber 75 115-4249 140 Polyester Yellow 1 pc.

฿ 621.00

CORNER PADS 1 Piece(s) 1 Day(s) 0.4 128X2 Cylindrical fiber 100 115-4257 180 Polyester Yellow 1 pc.

฿ 930.00

CORNER PADS 1 Piece(s) 1 Day(s) 0.5 200X4 Seam 150 115-4265 560 Nylon Orange 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a cylindrical belt, it can pass through.

Usage

●For protecting the belt sling when lifting an square luggage.

Specification

●Type:Tubular
●SPQ(piece):1

Warning

●When a load with an edge skids sideways, the effect of the corner pad may be almost eliminated.