(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt sling P type Eye shape on both ends (PE0250050)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PE0250050
PE0250070
PE0250080
PE0250100
PE0250150
PE0250200
PE0250250
PE0250300
PE0250350
PE0250400
PE0350100
PE0350150
PE0350200
PE0350250
PE0350300
PE0350400
PE0500100
PE0500150
PE0500200
PE0500250
PE0500300
PE0500400
PE0500500
PE0500600
PE0750200
PE0750250
PE0750300
PE0750350
PE0750400
PE0750500
PE0750600
PE1000200
PE1000300
PE1000400
PE1000500
PE1000600
PE1000800 SALE
PE1001000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
JIS Grade 3 Amount Of Content

฿ 968.00

BELTSLINGS 1 Piece(s) 10 Day(s) 0.5 0.8 25 7 390-3265 120 × 1 pc.

฿ 962.62

BELT SLINGS 1 Piece(s) 10 Day(s) 0.7 0.8 25 7 390-3273 150 1 pc.

฿ 965.65

BELT SLINGS 1 Piece(s) 5 Day(s) 0.8 0.8 25 7 390-3281 170 1 pc.

฿ 970.21

BELT SLINGS 1 Piece(s) 8 Day(s) 1 0.8 25 7 390-3290 200 1 pc.

฿ 1,127.58

BELT SLINGS 1 Piece(s) 5 Day(s) 1.5 0.8 25 7 390-3303 280 1 pc.

฿ 1,356.29

BELT SLINGS 1 Piece(s) 5 Day(s) 2 0.8 25 7 390-3311 360 1 pc.

฿ 1,497.05

BELT SLINGS 1 Piece(s) 5 Day(s) 2.5 0.8 25 7 390-3320 440 1 pc.

฿ 1,681.79

BELT SLINGS 1 Piece(s) 10 Day(s) 3 0.8 25 7 390-3338 520 1 pc.

฿ 1,853.65

BELT SLINGS 1 Piece(s) 19 Day(s) 3.5 0.8 25 7 390-3346 600 1 pc.

฿ 2,051.27

BELT SLINGS 1 Piece(s) 12 Day(s) 4 0.8 25 7 390-3354 680 1 pc.

฿ 1,303.02

BELT SLINGS 1 Piece(s) 5 Day(s) 1 1.25 35 8 390-3362 300 1 pc.

฿ 1,565.92

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.25 35 8 390-3371 420 1 pc.

฿ 1,827.26

BELTSLINGS 1 Piece(s) 10 Day(s) 2 1.25 35 8 390-3389 530 1 pc.

฿ 2,089.55

BELT SLINGS 1 Piece(s) 5 Day(s) 2.5 1.25 35 8 390-3397 650 1 pc.

฿ 2,350.90

BELT SLINGS 1 Piece(s) 10 Day(s) 3 1.25 35 8 390-3401 760 1 pc.

฿ 2,862.26

BELT SLINGS 1 Piece(s) 10 Day(s) 4 1.25 35 8 390-3419 990 1 pc.

฿ 1,905.11

BELT SLINGS 1 Piece(s) 5 Day(s) 1 1.6 50 8 390-3427 400 1 pc.

฿ 2,218.42

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.6 50 8 390-3435 560 1 pc.

฿ 2,677.29

BELTSLINGS 1 Piece(s) Same day 2 1.6 50 8 390-3443 720 1 pc.

฿ 2,931.09

BELT SLINGS 1 Piece(s) 10 Day(s) 2.5 1.6 50 8 390-3451 880 1 pc.

฿ 3,313.44

BELT SLINGS 1 Piece(s) 6 Day(s) 3 1.6 50 8 390-3460 1040 1 pc.

฿ 4,052.39

BELT SLINGS 1 Piece(s) 10 Day(s) 4 1.6 50 8 390-3478 1360 1 pc.

฿ 4,791.34

BELT SLINGS 1 Piece(s) 10 Day(s) 5 1.6 50 8 390-3486 1680 1 pc.

฿ 5,517.42

BELT SLINGS 1 Piece(s) 12 Day(s) 6 1.6 50 8 390-3494 2000 1 pc.

฿ 3,842.38

BELT SLINGS 1 Piece(s) 12 Day(s) 2 2.5 75 8 390-3508 1200 1 pc.

฿ 4,396.59

BELT SLINGS 1 Piece(s) 19 Day(s) 2.5 2.5 75 8 390-3516 1440 1 pc.

฿ 4,950.80

BELT SLINGS 1 Piece(s) 14 Day(s) 3 2.5 75 8 390-3524 1680 1 pc.

฿ 5,561.31

BELT SLINGS 1 Piece(s) 12 Day(s) 3.5 2.5 75 8 390-3532 1920 1 pc.

฿ 6,122.29

BELT SLINGS 1 Piece(s) 12 Day(s) 4 2.5 75 8 390-3541 2160 1 pc.

฿ 7,180.54

BELT SLINGS 1 Piece(s) 12 Day(s) 5 2.5 75 8 390-3559 2640 1 pc.

฿ 8,276.09

BELT SLINGS 1 Piece(s) 14 Day(s) 6 2.5 75 8 390-3567 3120 1 pc.

฿ 5,225.14

BELT SLINGS 1 Piece(s) 14 Day(s) 2 3.2 100 8 390-3575 1960 1 pc.

฿ 6,658.39

BELT SLINGS 1 Piece(s) 14 Day(s) 3 3.2 100 8 390-3583 2690 1 pc.

฿ 8,251.07

BELT SLINGS 1 Piece(s) 12 Day(s) 4 3.2 100 8 390-3591 3420 1 pc.

฿ 9,642.09

BELT SLINGS 1 Piece(s) 12 Day(s) 5 3.2 100 8 390-3605 4150 1 pc.

฿ 11,133.94

BELT SLINGS 1 Piece(s) 14 Day(s) 6 3.2 100 8 390-3613 4880 1 pc.

฿ 14,117.64

฿ 11,902.58

BELT SLINGS 1 Piece(s) 12 Day(s) 8 3.2 100 8 390-3621 6340 1 pc.

฿ 17,101.34

฿ 14,407.88

BELT SLINGS 1 Piece(s) 14 Day(s) 10 3.2 100 8 390-3630 7800 1 pc.

Basic Specifications

  • Product Type
    Belt Sling
  • Features
    Uses strong polyester thread providing superior tensile strength, durability, wearability, low elongation, and other characteristics. Length and thickness are easy to tell apart by the eye part and difference in safety line color.
  • Intended Use
    For general indoor and outdoor work
  • Material
    Polyester
  • Amount Of Content
    1 pc.

Product Description

Textile suspension belt sling suitable for general indoor and outdoor slinging work
[Features]
·Efficiency of slinging work is improved because it is light, easy to bend, and easy to handle.
·Adopts strong polyester thread, excellent in tensile strength, durability, abrasion resistance, low elongation, etc.
·The length and width are easy to understand by color-coding the eye part and the safety line.
·A long-selling product that is easy to use and has sold more than 1 million units in total.
·III grade product
[Applications]
·Can be used for general indoor and outdoor work

Part Number
PE0250050
PE0250070
PE0250080
PE0250100
PE0250150
PE0250200
PE0250250
PE0250300
PE0250350
PE0250400
PE0350100
PE0350150
PE0350200
PE0350250
PE0350300
PE0350400
PE0500100
PE0500150
PE0500200
PE0500250
PE0500300
PE0500400
PE0500500
PE0500600
PE0750200
PE0750250
PE0750300
PE0750350
PE0750400
PE0750500
PE0750600
PE1000200
PE1000300
PE1000400
PE1000500
PE1000600
PE1000800 SALE
PE1001000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
JIS Grade 3 Amount Of Content

฿ 968.00

BELTSLINGS 1 Piece(s) 10 Day(s) 0.5 0.8 25 7 390-3265 120 × 1 pc.

฿ 962.62

BELT SLINGS 1 Piece(s) 10 Day(s) 0.7 0.8 25 7 390-3273 150 1 pc.

฿ 965.65

BELT SLINGS 1 Piece(s) 5 Day(s) 0.8 0.8 25 7 390-3281 170 1 pc.

฿ 970.21

BELT SLINGS 1 Piece(s) 8 Day(s) 1 0.8 25 7 390-3290 200 1 pc.

฿ 1,127.58

BELT SLINGS 1 Piece(s) 5 Day(s) 1.5 0.8 25 7 390-3303 280 1 pc.

฿ 1,356.29

BELT SLINGS 1 Piece(s) 5 Day(s) 2 0.8 25 7 390-3311 360 1 pc.

฿ 1,497.05

BELT SLINGS 1 Piece(s) 5 Day(s) 2.5 0.8 25 7 390-3320 440 1 pc.

฿ 1,681.79

BELT SLINGS 1 Piece(s) 10 Day(s) 3 0.8 25 7 390-3338 520 1 pc.

฿ 1,853.65

BELT SLINGS 1 Piece(s) 19 Day(s) 3.5 0.8 25 7 390-3346 600 1 pc.

฿ 2,051.27

BELT SLINGS 1 Piece(s) 12 Day(s) 4 0.8 25 7 390-3354 680 1 pc.

฿ 1,303.02

BELT SLINGS 1 Piece(s) 5 Day(s) 1 1.25 35 8 390-3362 300 1 pc.

฿ 1,565.92

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.25 35 8 390-3371 420 1 pc.

฿ 1,827.26

BELTSLINGS 1 Piece(s) 10 Day(s) 2 1.25 35 8 390-3389 530 1 pc.

฿ 2,089.55

BELT SLINGS 1 Piece(s) 5 Day(s) 2.5 1.25 35 8 390-3397 650 1 pc.

฿ 2,350.90

BELT SLINGS 1 Piece(s) 10 Day(s) 3 1.25 35 8 390-3401 760 1 pc.

฿ 2,862.26

BELT SLINGS 1 Piece(s) 10 Day(s) 4 1.25 35 8 390-3419 990 1 pc.

฿ 1,905.11

BELT SLINGS 1 Piece(s) 5 Day(s) 1 1.6 50 8 390-3427 400 1 pc.

฿ 2,218.42

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.6 50 8 390-3435 560 1 pc.

฿ 2,677.29

BELTSLINGS 1 Piece(s) Same day 2 1.6 50 8 390-3443 720 1 pc.

฿ 2,931.09

BELT SLINGS 1 Piece(s) 10 Day(s) 2.5 1.6 50 8 390-3451 880 1 pc.

฿ 3,313.44

BELT SLINGS 1 Piece(s) 6 Day(s) 3 1.6 50 8 390-3460 1040 1 pc.

฿ 4,052.39

BELT SLINGS 1 Piece(s) 10 Day(s) 4 1.6 50 8 390-3478 1360 1 pc.

฿ 4,791.34

BELT SLINGS 1 Piece(s) 10 Day(s) 5 1.6 50 8 390-3486 1680 1 pc.

฿ 5,517.42

BELT SLINGS 1 Piece(s) 12 Day(s) 6 1.6 50 8 390-3494 2000 1 pc.

฿ 3,842.38

BELT SLINGS 1 Piece(s) 12 Day(s) 2 2.5 75 8 390-3508 1200 1 pc.

฿ 4,396.59

BELT SLINGS 1 Piece(s) 19 Day(s) 2.5 2.5 75 8 390-3516 1440 1 pc.

฿ 4,950.80

BELT SLINGS 1 Piece(s) 14 Day(s) 3 2.5 75 8 390-3524 1680 1 pc.

฿ 5,561.31

BELT SLINGS 1 Piece(s) 12 Day(s) 3.5 2.5 75 8 390-3532 1920 1 pc.

฿ 6,122.29

BELT SLINGS 1 Piece(s) 12 Day(s) 4 2.5 75 8 390-3541 2160 1 pc.

฿ 7,180.54

BELT SLINGS 1 Piece(s) 12 Day(s) 5 2.5 75 8 390-3559 2640 1 pc.

฿ 8,276.09

BELT SLINGS 1 Piece(s) 14 Day(s) 6 2.5 75 8 390-3567 3120 1 pc.

฿ 5,225.14

BELT SLINGS 1 Piece(s) 14 Day(s) 2 3.2 100 8 390-3575 1960 1 pc.

฿ 6,658.39

BELT SLINGS 1 Piece(s) 14 Day(s) 3 3.2 100 8 390-3583 2690 1 pc.

฿ 8,251.07

BELT SLINGS 1 Piece(s) 12 Day(s) 4 3.2 100 8 390-3591 3420 1 pc.

฿ 9,642.09

BELT SLINGS 1 Piece(s) 12 Day(s) 5 3.2 100 8 390-3605 4150 1 pc.

฿ 11,133.94

BELT SLINGS 1 Piece(s) 14 Day(s) 6 3.2 100 8 390-3613 4880 1 pc.

฿ 14,117.64

฿ 11,902.58

BELT SLINGS 1 Piece(s) 12 Day(s) 8 3.2 100 8 390-3621 6340 1 pc.

฿ 17,101.34

฿ 14,407.88

BELT SLINGS 1 Piece(s) 14 Day(s) 10 3.2 100 8 390-3630 7800 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1