(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Sling, Tough Sling, Type Z (Class JIS4/Eye Loops at Both Ends) (ZE0250050)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZE0250050
ZE0250070
ZE0250080
ZE0250100
ZE0250150
ZE0250200
ZE0250250
ZE0250300
ZE0250350
ZE0250400
ZE0350100
ZE0350150
ZE0350200
ZE0350250
ZE0350300
ZE0350400
ZE0500100
ZE0500150
ZE0500200
ZE0500250
ZE0500300
ZE0500400
ZE0500500
ZE0500600
ZE0750200
ZE0750250
ZE0750300
ZE0750350
ZE0750400
ZE0750500
ZE0750600
ZE1000200
ZE1000300
ZE1000400
ZE1000500
ZE1000600
ZE1000800 SALE
ZE1001000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
JIS Grade 4 Amount Of Content

฿ 964.13

BELT SLINGS 1 Piece(s) Same day 0.5 1 25 9 411-2628 160 × 1 pc.

฿ 1,333.00

BELT SLINGS 1 Piece(s) 10 Day(s) 0.7 1 25 9 411-2636 200 1 pc.

฿ 973.23

BELT SLINGS 1 Piece(s) 10 Day(s) 0.8 1 25 9 411-2644 220 1 pc.

฿ 979.00

BELT SLINGS 1 Piece(s) Same day 1 1 25 9 411-2652 260 1 pc.

฿ 1,139.98

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 1 25 9 411-2661 360 1 pc.

฿ 1,371.46

BELT SLINGS 1 Piece(s) Same day 2 1 25 9 411-2679 460 1 pc.

฿ 1,502.77

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 1 25 9 411-2687 560 1 pc.

฿ 1,690.61

BELT SLINGS 1 Piece(s) 12 Day(s) 3 1 25 9 411-2695 660 1 pc.

฿ 1,891.33

BELT SLINGS 1 Piece(s) 12 Day(s) 3.5 1 25 9 411-2709 760 1 pc.

฿ 2,066.29

BELT SLINGS 1 Piece(s) 12 Day(s) 4 1 25 9 411-2717 860 1 pc.

฿ 1,315.42

BELT SLINGS 1 Piece(s) 6 Day(s) 1 1.6 35 9 411-2725 380 1 pc.

฿ 1,570.08

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.6 35 9 411-2733 530 1 pc.

฿ 1,848.96

BELT SLINGS 1 Piece(s) 10 Day(s) 2 1.6 35 9 411-2741 670 1 pc.

฿ 2,103.02

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 1.6 35 9 411-2750 820 1 pc.

฿ 2,381.89

BELT SLINGS 1 Piece(s) 10 Day(s) 3 1.6 35 9 411-2768 960 1 pc.

฿ 2,902.56

BELT SLINGS 1 Piece(s) 12 Day(s) 4 1.6 35 9 411-2776 1250 1 pc.

฿ 1,855.68

BELT SLINGS 1 Piece(s) 10 Day(s) 1 2 50 8.5 411-2784 530 1 pc.

฿ 2,228.26

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 2 50 8.5 411-2792 710 1 pc.

฿ 2,593.45

BELT SLINGS 1 Piece(s) 10 Day(s) 2 2 50 8.5 411-2806 890 1 pc.

฿ 2,973.41

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 2 50 8.5 411-2814 1070 1 pc.

฿ 3,333.11

BELT SLINGS 1 Piece(s) 5 Day(s) 3 2 50 8.5 411-2822 1250 1 pc.

฿ 4,078.26

BELT SLINGS 1 Piece(s) 10 Day(s) 4 2 50 8.5 411-2831 1610 1 pc.

฿ 4,823.41

BELT SLINGS 1 Piece(s) 12 Day(s) 5 2 50 8.5 411-2849 1970 1 pc.

฿ 5,568.56

BELT SLINGS 1 Piece(s) 10 Day(s) 6 2 50 8.5 411-2857 2330 1 pc.

฿ 3,862.52

BELT SLINGS 1 Piece(s) 12 Day(s) 2 3.2 75 8.5 411-2865 1330 1 pc.

฿ 4,422.94

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 3.2 75 8.5 411-2873 1610 1 pc.

฿ 4,981.80

BELT SLINGS 1 Piece(s) 12 Day(s) 3 3.2 75 8.5 411-2881 1880 1 pc.

฿ 5,542.21

BELT SLINGS 1 Piece(s) 12 Day(s) 3.5 3.2 75 8.5 411-2890 2160 1 pc.

฿ 6,113.95

BELT SLINGS 1 Piece(s) 10 Day(s) 4 3.2 75 8.5 411-2903 2430 1 pc.

฿ 7,220.35

BELT SLINGS 1 Piece(s) 12 Day(s) 5 3.2 75 8.5 411-2911 2980 1 pc.

฿ 8,339.62

BELT SLINGS 1 Piece(s) 10 Day(s) 6 3.2 75 8.5 411-2920 3530 1 pc.

฿ 5,144.84

BELT SLINGS 1 Piece(s) 14 Day(s) 2 4 100 8.5 411-2938 1820 1 pc.

฿ 9,563.00

BELT SLINGS 1 Piece(s) 12 Day(s) 3 4 100 8.5 411-2946 2440 1 pc.

฿ 8,094.45

BELT SLINGS 1 Piece(s) 10 Day(s) 4 4 100 8.5 411-2954 3060 1 pc.

฿ 9,569.25

BELT SLINGS 1 Piece(s) 10 Day(s) 5 4 100 8.5 411-2962 3680 1 pc.

฿ 11,044.05

BELT SLINGS 1 Piece(s) 10 Day(s) 6 4 100 8.5 411-2971 4300 1 pc.

฿ 14,006.54

฿ 11,902.76

BELT SLINGS 1 Piece(s) 10 Day(s) 8 4 100 8.5 411-2989 5540 1 pc.

฿ 16,943.27

฿ 14,408.56

BELT SLINGS 1 Piece(s) 14 Day(s) 10 4 100 8.5 411-2997 6780 1 pc.

Basic Specifications

  • Product Type
    Belt Sling
  • Features
    JIS maximum level (Grade 4) belt sling. Uses powerful polyester thread for superior characteristics in tensile strength, durability, wear resistance, and low elongation. Inside is a white core thread, making it easier to judge the belt discard reference when it has become worn or damaged. The eye part is color-differentiated by length, for easy maintenance and management of each belt.
  • Intended Use
    For general indoor and outdoor work.
  • Material
    Polyester
  • Amount Of Content
    1 pc.

Product Description

A fiber suspension belt suitable for general indoor and outdoor slinging work.
[Features]
· JIS top grade (grade 4) bright yellow strong belt sling.
· Disposal criteria can be judged via the inner white core threads when the belt is worn or damaged.
· The eye section is color coded based on length, making it easy to organize and manage each belt.
· Thanks to having the largest applied load among the same width of belts, a higher level of safety is ensured.
[Applications]
· Can be used for general work both indoors and outdoors.

Part Number
ZE0250050
ZE0250070
ZE0250080
ZE0250100
ZE0250150
ZE0250200
ZE0250250
ZE0250300
ZE0250350
ZE0250400
ZE0350100
ZE0350150
ZE0350200
ZE0350250
ZE0350300
ZE0350400
ZE0500100
ZE0500150
ZE0500200
ZE0500250
ZE0500300
ZE0500400
ZE0500500
ZE0500600
ZE0750200
ZE0750250
ZE0750300
ZE0750350
ZE0750400
ZE0750500
ZE0750600
ZE1000200
ZE1000300
ZE1000400
ZE1000500
ZE1000600
ZE1000800 SALE
ZE1001000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
JIS Grade 4 Amount Of Content

฿ 964.13

BELT SLINGS 1 Piece(s) Same day 0.5 1 25 9 411-2628 160 × 1 pc.

฿ 1,333.00

BELT SLINGS 1 Piece(s) 10 Day(s) 0.7 1 25 9 411-2636 200 1 pc.

฿ 973.23

BELT SLINGS 1 Piece(s) 10 Day(s) 0.8 1 25 9 411-2644 220 1 pc.

฿ 979.00

BELT SLINGS 1 Piece(s) Same day 1 1 25 9 411-2652 260 1 pc.

฿ 1,139.98

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 1 25 9 411-2661 360 1 pc.

฿ 1,371.46

BELT SLINGS 1 Piece(s) Same day 2 1 25 9 411-2679 460 1 pc.

฿ 1,502.77

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 1 25 9 411-2687 560 1 pc.

฿ 1,690.61

BELT SLINGS 1 Piece(s) 12 Day(s) 3 1 25 9 411-2695 660 1 pc.

฿ 1,891.33

BELT SLINGS 1 Piece(s) 12 Day(s) 3.5 1 25 9 411-2709 760 1 pc.

฿ 2,066.29

BELT SLINGS 1 Piece(s) 12 Day(s) 4 1 25 9 411-2717 860 1 pc.

฿ 1,315.42

BELT SLINGS 1 Piece(s) 6 Day(s) 1 1.6 35 9 411-2725 380 1 pc.

฿ 1,570.08

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.6 35 9 411-2733 530 1 pc.

฿ 1,848.96

BELT SLINGS 1 Piece(s) 10 Day(s) 2 1.6 35 9 411-2741 670 1 pc.

฿ 2,103.02

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 1.6 35 9 411-2750 820 1 pc.

฿ 2,381.89

BELT SLINGS 1 Piece(s) 10 Day(s) 3 1.6 35 9 411-2768 960 1 pc.

฿ 2,902.56

BELT SLINGS 1 Piece(s) 12 Day(s) 4 1.6 35 9 411-2776 1250 1 pc.

฿ 1,855.68

BELT SLINGS 1 Piece(s) 10 Day(s) 1 2 50 8.5 411-2784 530 1 pc.

฿ 2,228.26

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 2 50 8.5 411-2792 710 1 pc.

฿ 2,593.45

BELT SLINGS 1 Piece(s) 10 Day(s) 2 2 50 8.5 411-2806 890 1 pc.

฿ 2,973.41

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 2 50 8.5 411-2814 1070 1 pc.

฿ 3,333.11

BELT SLINGS 1 Piece(s) 5 Day(s) 3 2 50 8.5 411-2822 1250 1 pc.

฿ 4,078.26

BELT SLINGS 1 Piece(s) 10 Day(s) 4 2 50 8.5 411-2831 1610 1 pc.

฿ 4,823.41

BELT SLINGS 1 Piece(s) 12 Day(s) 5 2 50 8.5 411-2849 1970 1 pc.

฿ 5,568.56

BELT SLINGS 1 Piece(s) 10 Day(s) 6 2 50 8.5 411-2857 2330 1 pc.

฿ 3,862.52

BELT SLINGS 1 Piece(s) 12 Day(s) 2 3.2 75 8.5 411-2865 1330 1 pc.

฿ 4,422.94

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 3.2 75 8.5 411-2873 1610 1 pc.

฿ 4,981.80

BELT SLINGS 1 Piece(s) 12 Day(s) 3 3.2 75 8.5 411-2881 1880 1 pc.

฿ 5,542.21

BELT SLINGS 1 Piece(s) 12 Day(s) 3.5 3.2 75 8.5 411-2890 2160 1 pc.

฿ 6,113.95

BELT SLINGS 1 Piece(s) 10 Day(s) 4 3.2 75 8.5 411-2903 2430 1 pc.

฿ 7,220.35

BELT SLINGS 1 Piece(s) 12 Day(s) 5 3.2 75 8.5 411-2911 2980 1 pc.

฿ 8,339.62

BELT SLINGS 1 Piece(s) 10 Day(s) 6 3.2 75 8.5 411-2920 3530 1 pc.

฿ 5,144.84

BELT SLINGS 1 Piece(s) 14 Day(s) 2 4 100 8.5 411-2938 1820 1 pc.

฿ 9,563.00

BELT SLINGS 1 Piece(s) 12 Day(s) 3 4 100 8.5 411-2946 2440 1 pc.

฿ 8,094.45

BELT SLINGS 1 Piece(s) 10 Day(s) 4 4 100 8.5 411-2954 3060 1 pc.

฿ 9,569.25

BELT SLINGS 1 Piece(s) 10 Day(s) 5 4 100 8.5 411-2962 3680 1 pc.

฿ 11,044.05

BELT SLINGS 1 Piece(s) 10 Day(s) 6 4 100 8.5 411-2971 4300 1 pc.

฿ 14,006.54

฿ 11,902.76

BELT SLINGS 1 Piece(s) 10 Day(s) 8 4 100 8.5 411-2989 5540 1 pc.

฿ 16,943.27

฿ 14,408.56

BELT SLINGS 1 Piece(s) 14 Day(s) 10 4 100 8.5 411-2997 6780 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1