(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforcement Pipe, (for Belt Sling) (BMT-BE35X0.5-S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BMT-BE25X0.5-S
BMT-BE35X0.5-S
BMT-BE50X0.5-S
BMT-BE75X0.5-S
BMT-BE100X0.5-S
BMT-BE150X0.5-S
SMT-BE25X0.5-S
SMT-BE35X0.5-S
SMT-BE50X0.5-S
SMT-BE75X0.5-S
SMT-BE100X0.5-S
SMT-BE150X0.5-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pad Dimension Width x Thickness
(mm)
Compatible Strap Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 308.34

PROTECTOR PADS 1 Piece(s) 1 Day(s) 75X2 25 361-7866 90 1 pc.

฿ 464.58

PROTECTOR PADS 1 Piece(s) 1 Day(s) 105X2 35 361-7874 130 1 pc.

฿ 464.58

PROTECTOR PADS 1 Piece(s) 1 Day(s) 125X2 50 361-7882 130 1 pc.

฿ 550.73

PROTECTOR PADS 1 Piece(s) 1 Day(s) 165X2 75 361-7891 160 1 pc.

฿ 727.54

PROTECTOR PADS 1 Piece(s) 1 Day(s) 235X2 100 361-7840 250 1 pc.

฿ 902.84

PROTECTOR PADS 1 Piece(s) 12 Day(s) 330X2 150 361-7858 330 1 pc.

฿ 807.67

PROTECTOR PADS 1 Piece(s) 1 Day(s) 125X4 25 361-8048 240 1 pc.

฿ 998.15

PROTECTOR PADS 1 Piece(s) 12 Day(s) 125X4 35 361-8056 240 1 pc.

฿ 1,011.69

PROTECTOR PADS 1 Piece(s) 1 Day(s) 150X4 50 361-8064 330 1 pc.

฿ 1,253.22

PROTECTOR PADS 1 Piece(s) 1 Day(s) 185X4 75 361-8072 400 1 pc.

฿ 1,455.74

PROTECTOR PADS 1 Piece(s) 12 Day(s) 235X4 100 361-8021 480 1 pc.

฿ 1,859.27

PROTECTOR PADS 1 Piece(s) 1 Day(s) 340X4 150 361-8030 630 1 pc.

Basic Specifications

  • Overall Length(m)
    0.5
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Intended Use
    Corner Butting, Buffer Material, etc.
  • Specifications
    Joint Tape Type
  • Material
    Nylon
  • Amount Of Content
    1 pc.

Product Description

Shirai reinforcement tube (for belt sling).
For corner support, cushioning material, etc.
splicing tape type
Overall length (m): 0.5
Materials: Nylon

Part Number
BMT-BE25X0.5-S
BMT-BE35X0.5-S
BMT-BE50X0.5-S
BMT-BE75X0.5-S
BMT-BE100X0.5-S
BMT-BE150X0.5-S
SMT-BE25X0.5-S
SMT-BE35X0.5-S
SMT-BE50X0.5-S
SMT-BE75X0.5-S
SMT-BE100X0.5-S
SMT-BE150X0.5-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pad Dimension Width x Thickness
(mm)
Compatible Strap Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 308.34

PROTECTOR PADS 1 Piece(s) 1 Day(s) 75X2 25 361-7866 90 1 pc.

฿ 464.58

PROTECTOR PADS 1 Piece(s) 1 Day(s) 105X2 35 361-7874 130 1 pc.

฿ 464.58

PROTECTOR PADS 1 Piece(s) 1 Day(s) 125X2 50 361-7882 130 1 pc.

฿ 550.73

PROTECTOR PADS 1 Piece(s) 1 Day(s) 165X2 75 361-7891 160 1 pc.

฿ 727.54

PROTECTOR PADS 1 Piece(s) 1 Day(s) 235X2 100 361-7840 250 1 pc.

฿ 902.84

PROTECTOR PADS 1 Piece(s) 12 Day(s) 330X2 150 361-7858 330 1 pc.

฿ 807.67

PROTECTOR PADS 1 Piece(s) 1 Day(s) 125X4 25 361-8048 240 1 pc.

฿ 998.15

PROTECTOR PADS 1 Piece(s) 12 Day(s) 125X4 35 361-8056 240 1 pc.

฿ 1,011.69

PROTECTOR PADS 1 Piece(s) 1 Day(s) 150X4 50 361-8064 330 1 pc.

฿ 1,253.22

PROTECTOR PADS 1 Piece(s) 1 Day(s) 185X4 75 361-8072 400 1 pc.

฿ 1,455.74

PROTECTOR PADS 1 Piece(s) 12 Day(s) 235X4 100 361-8021 480 1 pc.

฿ 1,859.27

PROTECTOR PADS 1 Piece(s) 1 Day(s) 340X4 150 361-8030 630 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Corner guards, cushioning materials, etc.

Specification

●Total Length(m):0.5
●SPQ(piece):1
●Bonding Tape Type

Materials

●Nylon

Warning

●When a load with an edge skids sideways, the effect of the reinforced cylinder may be almost eliminated.