(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Signal sling HG Eye type on both ends (SG4E25-3)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SG4E25-2
SG4E25-3
SG4E25-4
SG4E35-1.5
SG4E35-3
SG4E35-4
SG4E50-1
SG4E50-1.5
SG4E50-2
SG4E50-4
SG4E75-2
SG4E75-4
SG4E75-5
SG4E75-6
SG4E100-3
SG4E100-5
SG4E100-6 SALE
SG4E150-4 SALE
SG4E150-5 SALE
SG4E150-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,173.00

BELTSLINGS 1 Piece(s) Same day 2 1 25 8–9 342-2941 550 1 pc.

฿ 1,504.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1 25 8–9 342-2950 770 1 pc.

฿ 1,831.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 1 25 8–9 342-2968 970 1 pc.

฿ 1,425.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1.5 1.6 35 8–9 342-2984 570 1 pc.

฿ 2,197.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1.6 35 8–9 342-3000 950 1 pc.

฿ 2,702.00

BELT SLINGS 1 Piece(s) 12 Day(s) 4 1.6 35 8–9 342-3018 1210 1 pc.

฿ 1,683.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1 2 50 8–9 342-3026 500 1 pc.

฿ 2,009.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 2 50 8–9 342-3034 700 1 pc.

฿ 4,075.00

BELT SLINGS 1 Piece(s) 19 Day(s) 2 2 50 8–9 342-3042 900 1 pc.

฿ 3,672.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 2 50 8–9 342-3069 1660 1 pc.

฿ 4,068.98

BELT SLINGS 1 Piece(s) 10 Day(s) 2 3.2 75 8–9 360-5108 1350 1 pc.

฿ 6,409.70

BELT SLINGS 1 Piece(s) 1 Day(s) 4 3.2 75 8–9 360-5124 2490 1 pc.

฿ 7,584.95

BELT SLINGS 1 Piece(s) 12 Day(s) 5 3.2 75 8–9 360-5132 3050 1 pc.

฿ 8,760.19

BELT SLINGS 1 Piece(s) 12 Day(s) 6 3.2 75 8–9 360-5141 3610 1 pc.

฿ 6,854.38

BELT SLINGS 1 Piece(s) 12 Day(s) 3 4 100 8–9 360-5035 2550 1 pc.

฿ 9,919.95

BELT SLINGS 1 Piece(s) 12 Day(s) 5 4 100 8–9 360-5051 4070 1 pc.

฿ 11,451.18

฿ 10,716.01

BELT SLINGS 1 Piece(s) 12 Day(s) 6 4 100 8–9 360-5060 4820 1 pc.

฿ 12,718.04

฿ 11,204.59

BELT SLINGS 1 Piece(s) 12 Day(s) 4 6.3 150 10~11 360-5078 5620 1 pc.

฿ 15,031.16

฿ 13,977.48

BELT SLINGS 1 Piece(s) 12 Day(s) 5 6.3 150 10~11 360-5086 6850 1 pc.

฿ 17,584.58

฿ 15,231.76

BELT SLINGS 1 Piece(s) 19 Day(s) 6 6.3 150 10~11 360-5094 8100 1 pc.

Basic Specifications

  • Product Type
    Belt Sling
  • Features
    JIS maximum level Grade 4 belt sling. (Strength is upgraded by 1.25 times over Grade 3) The white core becoming visible due to wear, etc., can be used as the reference for replacement, optimum for safety management. Light with excellent operability, and with superior durability.
  • Intended Use
    Transportation of steel material, steel pipe, steel sheets, etc.
  • Specifications
    JIS B 8818 standard product
  • Material
    Polyester
  • Amount Of Content
    1 pc.

Product Description

A belt sling made by sewing belts together and used for slinging work on cranes and hoisting machines.
[Features]
·JIS highest level 4 belt sling (strength upgraded to 1.25 times higher than 3 grade).
·When the white core becomes visible due to wear, it serves as a guideline for replacement, making it ideal for safety management.
·Lightweight, excellent workability, and excellent durability.
[Applications]
·Transportation of steel materials, steel pipes, steel plates, etc.
* Use a reinforcing cylinder or other padding on the corners of the luggage or other places where the sling may be damaged by friction.
* The sling may be damaged or cut even when using a padding, so please be careful about the work environment.
* As they are fiber products, there are sometimes slight errors in dimensions.

Part Number
SG4E25-2
SG4E25-3
SG4E25-4
SG4E35-1.5
SG4E35-3
SG4E35-4
SG4E50-1
SG4E50-1.5
SG4E50-2
SG4E50-4
SG4E75-2
SG4E75-4
SG4E75-5
SG4E75-6
SG4E100-3
SG4E100-5
SG4E100-6 SALE
SG4E150-4 SALE
SG4E150-5 SALE
SG4E150-6 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,173.00

BELTSLINGS 1 Piece(s) Same day 2 1 25 8–9 342-2941 550 1 pc.

฿ 1,504.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1 25 8–9 342-2950 770 1 pc.

฿ 1,831.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 1 25 8–9 342-2968 970 1 pc.

฿ 1,425.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1.5 1.6 35 8–9 342-2984 570 1 pc.

฿ 2,197.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1.6 35 8–9 342-3000 950 1 pc.

฿ 2,702.00

BELT SLINGS 1 Piece(s) 12 Day(s) 4 1.6 35 8–9 342-3018 1210 1 pc.

฿ 1,683.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1 2 50 8–9 342-3026 500 1 pc.

฿ 2,009.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 2 50 8–9 342-3034 700 1 pc.

฿ 4,075.00

BELT SLINGS 1 Piece(s) 19 Day(s) 2 2 50 8–9 342-3042 900 1 pc.

฿ 3,672.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 2 50 8–9 342-3069 1660 1 pc.

฿ 4,068.98

BELT SLINGS 1 Piece(s) 10 Day(s) 2 3.2 75 8–9 360-5108 1350 1 pc.

฿ 6,409.70

BELT SLINGS 1 Piece(s) 1 Day(s) 4 3.2 75 8–9 360-5124 2490 1 pc.

฿ 7,584.95

BELT SLINGS 1 Piece(s) 12 Day(s) 5 3.2 75 8–9 360-5132 3050 1 pc.

฿ 8,760.19

BELT SLINGS 1 Piece(s) 12 Day(s) 6 3.2 75 8–9 360-5141 3610 1 pc.

฿ 6,854.38

BELT SLINGS 1 Piece(s) 12 Day(s) 3 4 100 8–9 360-5035 2550 1 pc.

฿ 9,919.95

BELT SLINGS 1 Piece(s) 12 Day(s) 5 4 100 8–9 360-5051 4070 1 pc.

฿ 11,451.18

฿ 10,716.01

BELT SLINGS 1 Piece(s) 12 Day(s) 6 4 100 8–9 360-5060 4820 1 pc.

฿ 12,718.04

฿ 11,204.59

BELT SLINGS 1 Piece(s) 12 Day(s) 4 6.3 150 10~11 360-5078 5620 1 pc.

฿ 15,031.16

฿ 13,977.48

BELT SLINGS 1 Piece(s) 12 Day(s) 5 6.3 150 10~11 360-5086 6850 1 pc.

฿ 17,584.58

฿ 15,231.76

BELT SLINGS 1 Piece(s) 19 Day(s) 6 6.3 150 10~11 360-5094 8100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Belt sling of JIS highest level 4 grade. (strength is upgraded to 1.25 times 3 grade)
●When see a white core due to wear etc. it is a good guide for replacement and is optimum for safety management.

Usage

●Transport of steel materials, steel pipes, steel plates, etc.

Specification

●SPQ(piece):1
●JIS B 8818 Standard Product

Materials

●Polyester

Warning

●Be sure to use a padding such as a corner pad for places where there is a risk of damaging a fiber sling such as a belt sling due to a sharp corners or friction of luggage.
●Even when using a paddle, since slings may be damaged and cut due to sliding of luggage, contact with surrounding walls and objects, pressurization, etc., please use it carefully in the working environment.
●Since it is a textile product, there are some errors in dimensions. Please consult us beforehand when strict length alignment is required for 2 pairs etc.