(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lock Spring Belt Spring Corner Pad (One Through) F Type (CP-1-F25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CP-1-F25
CP-1-F35
CP-1-F50
CP-1-F75
CP-1-F100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pad Dimension Width x Thickness
(mm)
Mass
(g)
Compatible Strap Width
(mm)
Trusco Code Amount Of Content

฿ 1,953.10

CORNER PADS 1 Piece(s) 12 Day(s) 65X2.3 120 25 390-4890 1 pc.

฿ 2,651.16

CORNER PADS 1 Piece(s) 10 Day(s) 80X2.3 150 35 390-4903 1 pc.

฿ 2,651.16

CORNER PADS 1 Piece(s) 12 Day(s) 80X2.3 150 50 390-4911 1 pc.

฿ 3,201.48

CORNER PADS 1 Piece(s) 12 Day(s) 110X2.3 200 75 390-4920 1 pc.

฿ 3,464.29

CORNER PADS 1 Piece(s) 40 Day(s) 130X2.3 240 100 467-5576 1 pc.

Basic Specifications

  • Overall Length(m)
    0.5
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Type Details
    F Type
  • Pad Type
    Cylindrical shape
  • Features
    If the white thread is exposed due to wear, please change the position of the contact surface. Strong aramid fibers are used in the sharp edge part in the surface.
  • Intended Use
    When hanging angular items etc.
  • Surface
    Aramid Fiber
  • Interior
    Polyester
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A corner pad for belt slings that is resistant to friction thanks to a special resin processing.
· If white thread is exposed due to becoming worn out, etc., change the position of the contact surface before continuing use.
· Strong aramid fiber is used on the surface for sharp edges, etc.

Part Number
CP-1-F25
CP-1-F35
CP-1-F50
CP-1-F75
CP-1-F100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Pad Dimension Width x Thickness
(mm)
Mass
(g)
Compatible Strap Width
(mm)
Trusco Code Amount Of Content

฿ 1,953.10

CORNER PADS 1 Piece(s) 12 Day(s) 65X2.3 120 25 390-4890 1 pc.

฿ 2,651.16

CORNER PADS 1 Piece(s) 10 Day(s) 80X2.3 150 35 390-4903 1 pc.

฿ 2,651.16

CORNER PADS 1 Piece(s) 12 Day(s) 80X2.3 150 50 390-4911 1 pc.

฿ 3,201.48

CORNER PADS 1 Piece(s) 12 Day(s) 110X2.3 200 75 390-4920 1 pc.

฿ 3,464.29

CORNER PADS 1 Piece(s) 40 Day(s) 130X2.3 240 100 467-5576 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1