(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lock Sling Belt Sling Corner Pad for Lock Sling (1 piece)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 656.54 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CP-1-C25
CP-1-C35
CP-1-C50
CP-1-C75
CP-1-C100
CP-1-E25
CP-1-E35
CP-1-E50
CP-1-E75
CP-1-E100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Pad Dimension Width x Thickness
(mm)
Pad Type Mass
(g)
Compatible Strap Width
(mm)
Trusco Code Amount Of Content

฿ 822.47

CORNER PADS 1 Piece(s) 10 Day(s) Type C 130X3.2 Magic-made 220 25 390-4814 1 pc.

฿ 822.47

CORNER PADS 1 Piece(s) 10 Day(s) Type C 130X3.2 Magic-made 220 35 390-4822 1 pc.

฿ 999.02

CORNER PADS 1 Piece(s) 10 Day(s) Type C 200X3.2 Magic-made 390 50 390-4831 1 pc.

฿ 1,312.67

CORNER PADS 1 Piece(s) 10 Day(s) Type C 250X3.2 Magic-made 470 75 390-4849 1 pc.

฿ 1,217.14

CORNER PADS 1 Piece(s) 10 Day(s) Type C 300X3.2 Magic-made 570 100 467-5550 1 pc.

฿ 656.54

CORNER PADS 1 Piece(s) 10 Day(s) E Type 60X2.5 Cylindrical shape 120 25 390-4857 1 pc.

฿ 751.55

CORNER PADS 1 Piece(s) 10 Day(s) E Type 77X2.5 Cylindrical shape 150 35 390-4865 1 pc.

฿ 751.55

CORNER PADS 1 Piece(s) 5 Day(s) E Type 77X2.5 Cylindrical shape 150 50 390-4873 1 pc.

฿ 849.59

CORNER PADS 1 Piece(s) 5 Day(s) E Type 105X2.5 Cylindrical shape 200 75 390-4881 1 pc.

฿ 920.00

CORNER PADS 1 Piece(s) 20 Day(s) E Type 125X2.5 Cylindrical shape 240 100 467-5568 1 pc.

Basic Specifications

  • Overall Length(m)
    0.5
  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Features
    If the white thread is exposed due to wear, please change the position of the contact surface.
  • Intended Use
    When hanging angular items etc.
  • Material
    Polyester 100%
  • Amount Of Content
    1 pc.

Product Description

Corner pads for belt slings with seamless specifications and special resin processing that are resistant to friction.
[Features]
·A corner pad woven into a cylindrical shape that can be easily attached by simply passing it through a sling (E type).
·A safe design that allows visual confirmation of the white fibers inside if the green surface is damaged.
·If the white thread is exposed due to wear, etc., use it by changing the position of the contact surface.
・ Materials: Polyester
·Manufacturing country: Japan.
[Applications]
·Convenient for hanging angular objects.
·It protects the edges and slings of suspended loads and is ideal for safe cargo handling operations.

Part Number
CP-1-C25
CP-1-C35
CP-1-C50
CP-1-C75
CP-1-C100
CP-1-E25
CP-1-E35
CP-1-E50
CP-1-E75
CP-1-E100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Details Pad Dimension Width x Thickness
(mm)
Pad Type Mass
(g)
Compatible Strap Width
(mm)
Trusco Code Amount Of Content

฿ 822.47

CORNER PADS 1 Piece(s) 10 Day(s) Type C 130X3.2 Magic-made 220 25 390-4814 1 pc.

฿ 822.47

CORNER PADS 1 Piece(s) 10 Day(s) Type C 130X3.2 Magic-made 220 35 390-4822 1 pc.

฿ 999.02

CORNER PADS 1 Piece(s) 10 Day(s) Type C 200X3.2 Magic-made 390 50 390-4831 1 pc.

฿ 1,312.67

CORNER PADS 1 Piece(s) 10 Day(s) Type C 250X3.2 Magic-made 470 75 390-4849 1 pc.

฿ 1,217.14

CORNER PADS 1 Piece(s) 10 Day(s) Type C 300X3.2 Magic-made 570 100 467-5550 1 pc.

฿ 656.54

CORNER PADS 1 Piece(s) 10 Day(s) E Type 60X2.5 Cylindrical shape 120 25 390-4857 1 pc.

฿ 751.55

CORNER PADS 1 Piece(s) 10 Day(s) E Type 77X2.5 Cylindrical shape 150 35 390-4865 1 pc.

฿ 751.55

CORNER PADS 1 Piece(s) 5 Day(s) E Type 77X2.5 Cylindrical shape 150 50 390-4873 1 pc.

฿ 849.59

CORNER PADS 1 Piece(s) 5 Day(s) E Type 105X2.5 Cylindrical shape 200 75 390-4881 1 pc.

฿ 920.00

CORNER PADS 1 Piece(s) 20 Day(s) E Type 125X2.5 Cylindrical shape 240 100 467-5568 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1