(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BR032 |
BRC-032 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Type Details | Master Link Dimension a (mm) |
Master Link Dimension b (mm) |
Dimension c (mm) |
Size D (mm) |
Size E (mm) |
Dimension f (mm) |
Size G (mm) |
Dimension C (mm) |
Size D (mm) |
Size H (mm) |
Size L (mm) |
Chain Wire Diameter (mm) |
Effective Length L (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,366.00 ฿ 13,215.28 |
HOOKS | 1 Piece(s) | 10 Day(s) | - | Main body | - | - | - | - | - | - | - | 76 | 33 | 369 | 155 | - | - | 377-0800 | 4500 | 1 pc. | ||
฿ 20,134.00 ฿ 18,523.28 |
HOOKS | 1 Piece(s) | 10 Day(s) | Option | With Chain Sling | 80 | 16 | 76 | 78 | 27 | 29 | 155 | - | - | - | - | 6.3 | 1.5 | 377-0818 | 8700 | 1 pc. |
[Features]
· Putting a bar function on the tip allows for labor-saving work by using crane power.
· The wire or chain connection section swings 180°, preventing excessive force from being applied to the suspension ring section when raising, reversing, or pulling down a lifted load.
· Equipped with a tip bar function, not available from other companies. (Tip load 1.6 t)
[Applications]
· For loading and unloading, removal of steel plates.
· As a sling for multiplex hanging.
Part Number |
---|
BR032 |
BRC-032 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Other | Type Details | Master Link Dimension a (mm) |
Master Link Dimension b (mm) |
Dimension c (mm) |
Size D (mm) |
Size E (mm) |
Dimension f (mm) |
Size G (mm) |
Dimension C (mm) |
Size D (mm) |
Size H (mm) |
Size L (mm) |
Chain Wire Diameter (mm) |
Effective Length L (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,366.00 ฿ 13,215.28 |
HOOKS | 1 Piece(s) | 10 Day(s) | - | Main body | - | - | - | - | - | - | - | 76 | 33 | 369 | 155 | - | - | 377-0800 | 4500 | 1 pc. | ||
฿ 20,134.00 ฿ 18,523.28 |
HOOKS | 1 Piece(s) | 10 Day(s) | Option | With Chain Sling | 80 | 16 | 76 | 78 | 27 | 29 | 155 | - | - | - | - | 6.3 | 1.5 | 377-0818 | 8700 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?